CHECKOUT Your Cart: Empty

Composite and S-Video to VGA Video Converter for Computer Monitors

COMP2VGA

Convert a Composite or S-Video source signal from your Game Console, VCR or DVD Player to VGA

$78.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 413 Canada : 44
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This Composite and S-Video to VGA Video Converter lets you play console video games on your computer monitor! With StarTech.com's for Computer Monitors Video Game Jockey, there’s no more waiting to use the TV. Simply connect your Xbox®, Playstation 2®, GAMECUBE™, Dreamcast™, or other game console to the Video Game Jockey, then plug into your computer monitor, and it’s game on!

An economical solution that saves the expense of a separate TV and frees up your workspace, the Composite/S-Video to VGA converter supports full audio pass through via your PC speakers or headphones and switches from PC to game display with the push of a button - the adapter even works when the computer is powered off!

A versatile video solution, the Composite/S-Video to VGA converter is also a great way to connect VCRs, DVD players and camcorders to your monitor.

Backed by StarTech.com's 2-year warranty.

The StarTech.com Advantage
  • Compatible with all game consoles
  • Easy one-time plug and play set up requires no drivers
  • Keep your game gear together in one place, right at your desktop
  • Save money! Play video games on your computer monitor with no need for another TV

What's in the box

Features
  • Superior video resolution - 1280 x 1024 @ 60Hz
  • Includes all necessary cables for instant out of the box set up
  • Also allows VCRs, DVDs and video cameras to connect to monitor
  • Supports composite (RCA) and S-video input
  • Audio pass through with amplified (active) speakers
  • Easy one-time plug and play set up requires no drivers
  • Convenient push-button switching between game display and PC display
  • Compatible anywhere in the world, with automatic NTSC and PAL video signals detection
Applications
  • Connects any commercial game console or VCR/DVD to a VGA monitor
Product Numbers
Dell Harmony A0950951
TechData Dis 294873
ASI Distribution USA 82827
D and H COMP2VGA
Ingram Micro USA 071583
Synnex US STA-COMP2VGA
UPC Code 065030789424
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty 2 Years
Audio Yes
Carton Quantity 150
Center Tip Polarity Positive
Color Black
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Female
Connector A 1 - Composite Video (1 x RCA) Female
Input Current 0.1 A
Input Voltage 100~125 AC
Maximum Analog Resolutions 1280 x 1024
Output Current 0.6 A
Power Adapter Included Yes
Shipping (Package) Weight 1.88 lb [0.9 kg]
Product Length 6.5 in [165 mm]
Product Width 3.98 in [101 mm]
Product Height 0.98 in [25 mm]
Product Weight 0.5 lb [0.2 kg]
Supported Resolutions NTSC - 720 x 480
PAL - 720 x 576
Frequency Range NTSC
Horizontal = 31.4685KHz Vertical = 60 Hz

PAL
Horizontal = 31.25 KHz Vertical = 50 Hz
Connector A 1 - S-Video (4 pin; Mini-DIN) Female
Connector A 1 - Stereo Audio (2 x RCA) Female
Connector B 1 - 3.5 mm Mini-Jack (3 Position) Female
Connector B 1 - VGA (15 pin; High Density D-Sub) Female
Connector B 1 - VGA (15 pin; High Density D-Sub) Male
Output Voltage 9 DC
Certifications, Reports and Compatibility

Accessories

$12.27

In Stock: USA: 130  |  Canada: 15
$9.99

In Stock: USA: 95  |  Canada: 6
$23.99

In Stock: USA: 524  |  Canada: 161
$32.99

In Stock: USA: 66  |  Canada: 9

Downloads

Data Sheet
COMP2VGA.pdf
Manual
COMP2VGA.pdf