Discontinued
HDMI Extender/Repeater HDCP Compliant
HDMIEXTDon’t be held back by HDMI cable limitations - now, you can extend your HDMI connection by 12m (24m total extension), while enjoying an astounding 1080p on an HDTV display or 1600x1200(UXGA)PC resolution.
The StarTech.com Advantage
- Boost and extend the length of HDMI signals over a copper based HDMI cable by 12 meters at 1080p (HDTV) 1600x1200 (UXGA) for a total of 24 meters in total extension
- HDCP 1.1 Compliant
- Plug and Play, easy to install
Features
- Cascade up to three levels to achieve maximum transmission distance of 48 meters
Applications
- Trade Shows
- Conference presentations
- Classrooms, Lecture Halls
- Medical Environments
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 1 |
| Cabling | HDMI |
| Daisy-Chain | Yes |
| Connector(s) | |
| Connector A | 1 - HDMI (19 pin) Female |
| Connector B | 1 - HDMI (19 pin) Female |
| Performance | |
| Maximum Cable Length | 0 ft [0 m] |
| Max Distance | 25 m / 80 ft |
| Maximum Analog Resolutions | 1080p (HDTV) / 1600x1200 (PC) resolution |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Length | 4.1 in [105 mm] |
| Product Width | 3 in [76 mm] |
| Product Height | 1.2 in [30 mm] |
| Indicators | |
| LED Indicators | 1 - Power LED (red) |
| Power | |
| Power Adapter Included | Yes |
| Center Tip Polarity | Positive |
| Packaging Information | |
| Shipping (Package) Weight | 1.1 lb [0.5 kg] |
| What's in the Box | |
| Included in Package | 1 - HDMI Extender |
| 1 - Power Adapter | |
| 1 - User Manual | |
Accessories
ZENHDMI2 Premium 6ft High Speed HDMI® Cable - HDMI - M/M Provides a high speed connection between HDMI®-enabled devices
$40.99
ZENHDMI1 Premium 3.3 ft (1m) High Speed HDMI® Cable - HDMI - M/M Provides a high speed connection between HDMI®-enabled devices
$35.99
ZENHDMI4 Premium 13.1ft High Speed HDMI® Cable - HDMI - M/M Provides a high speed connection between HDMI®-enabled devices
$51.99
Downloads
Manual(s):
- HDMIEXT.pdf
English
Data Sheet(s)
- HDMIEXT_Datasheet.pdf
English - HDMIEXT_Datasheet-ES.pdf
Español - HDMIEXT_Datasheet-FR.pdf
Français - HDMIEXT_Datasheet-IT.pdf
Italiano - HDMIEXT_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |