High Speed HDMI® over Cat6 Active Extender - up to 80ft (25m)
ST121HD25Extend a single HDMI® video signal up to 25m (80ft) over Cat6 cabling
The ST121HD25 HDMI® over Cat6 Video Extender kit lets you extend an HDMI video signal over Category 6 Ethernet cable (UTP) at distances of up to 80-feet (25-meters).
With support for resolutions of up to 1920x1080 and the accompanying digital audio, this cost-effective HDMI extender is a plug-and-play solution that can easily be installed using new or existing Ethernet infrastructure wiring.
The HDMI over Cat6 Video Extender kit includes both the local transmitter and remote receiver units - perfect for small scale point-to-point digital signage applications that require high quality HDMI video.
For additional distance, HDMI cables up to 32-feet (10-meters) in length can be used on the local and remote end.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Full HD (1080p) resolution at the maximum distance, ensures your content is displayed the way it was meant to be seen
- Single Cat 6 cable extension, when compared to the two Cat 5 cables required by most competing products, makes it easier and less expensive to extend your HDMI video signal
- Pure hardware design simplifies installation and set up, with no software or drivers required
Features
- Extend HDMI® video up to 80ft (25m)
- Includes transmitter (local) and receiver (remote) units
- Supports resolutions up to 1080p (1920x1080)
- Supports Cat 6 Ethernet cabling
- Supports a maximum HDMI cable length of 10m (32ft)
- No software/drivers required
- Compact, lightweight enclosure
Applications
- Place the display in a convenient viewing area, while the system equipment is placed elsewhere in a clean and secure environment
- Perfect for video conferencing solutions in boardrooms and office settings
- Optimize placement of your demo stations at tradeshows and in auditoriums
Product Numbers
| Dell Harmony | A5894054 |
| TechData Dis | 10547366 |
| ASI Distribution USA | 118539 |
| D and H | ST121HD25 |
| Ingram Micro USA | LJ8355 |
| Synnex US | STA-ST121HD25 |
| UPC Code | 065030844765 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 1 |
| Cabling | Cat 6 UTP |
| Daisy-Chain | No |
| Output Signal | HDMI |
| Connector(s) | |
| Connector A | 1 - HDMI (19 pin) Female |
| 1 - RJ-45 Female | |
| Connector B | 1 - HDMI (19 pin) Female |
| 1 - RJ-45 Female | |
| Performance | |
| Audio Specifications | 5.1 Surround Sound |
| Maximum Cable Length | 32.8 ft [10 m] |
| Max Distance | 25 m / 80 ft |
| Maximum Digital Resolutions | 1080p / 1920x1080 |
| Wide Screen Supported | Yes |
| Physical Characteristics | |
| Color | White |
| Enclosure Type | Plastic |
| Product Length | 3 in [75 mm] |
| Product Width | 2.2 in [55 mm] |
| Product Height | 0.9 in [22 mm] |
| Product Weight | 1.9 oz [54 g] |
| Indicators | |
| LED Indicators | 1 - Power Indicator |
| Power | |
| Power Adapter Included | Two |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 0.3A |
| Output Voltage | 5 DC |
| Output Current | 1A |
| Power Consumption | 3W Max |
| Environmental | |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) |
| Storage Temperature | 0°C to 60°C (32°F to 140°F) |
| Humidity | 20~90% RH (non-condensing) |
| Packaging Information | |
| Shipping (Package) Weight | 21.5 oz [608 g] |
| What's in the Box | |
| Included in Package | 1 - HDMI over Cat 6 Transmitter Unit |
| 1 - HDMI over Cat 6 Receiver Unit | |
| 2 - Power Adapters | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- ST121xxx25.pdf
English - ST121xxx25-FR.pdf
Français
Data Sheet(s)
- ST121HD25_Datasheet.pdf
English - ST121HD25_Datasheet-DE.pdf
Deutsch - ST121HD25_Datasheet-ES.pdf
Español - ST121HD25_Datasheet-FR.pdf
Français - ST121HD25_Datasheet-IT.pdf
Italiano - ST121HD25_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter | Find us on Google+