Component Wall Plate Video Extender over Cat 5 with Digital Audio
CPNTUTPWALLAExtend a Component video signal with supporting audio up to 100 meters (330 feet) using Cat 5 cabling
This component video and audio extender wall plate kit includes both transmitter and receiver units, allowing you to make out-of-the-way connections from a component video source to a remote display / HDTV. The transmitter and receiver wall plates can be placed in a wall or ceiling gang for a cleaner, more professional A/V installation, supporting connection distances up to a maximum of 100m (300ft).
Run a 480i/480p signal up to 100m or a 720p/1080i signal up to 50m. The CPNTUTPWALLA is a passive extender meaning no power adapter is required. Simply run a Cat 5e cable from the transmitter to the receiver, and install the wall-plates.
Offering maximum versatility and convenience, the component wall plate kit is easy to install; simply wall-mount the transmitter unit near the intended video source, then wall-mount the receiver unit near the display, projector, or HDTV. The transmitter and receiver units can then be linked using standard Cat5e cable, providing a high quality video extension while concealing the cable for neater installation.
The component wall plate transmitter and receiver units use Cat5e cable to extend the audio and video signal. This is a cost-effective solution based on the broad availability of networking cable which is far more flexible than component video cables, not to mention less expensive.
Unlike some video extension systems, our component extender wall plates also allow you to make use of an existing networking cable (Cat5, Cat6) infrastructure, eliminating the need to re-run cable in the event of an upgrade from component video to another video standard, by simply swapping out the wall plates.
The StarTech.com Advantage
- Integrators and installers now have the choice of bulk rolls for custom length on field termination or using set lengths for quicker installs.
- The CPNTUTPWALLA uses Cat5 cabling because it is lightweight, flexible, fits through small conduits.
- Use existing in-wall Cat5 cabling and save time for installations. Simply plug in the Cat5 cable into the RJ-45 connector and the cable is locked in.
Features
- Extend a component video and digital audio signal to a maximum distance of 100m / 300ft. See specification for resolutions supported at various distances.
- Supports maximum resolution of 1080i. See specifications for distance requirements.
- Passive Cat 5 signal extension means no power adapter required for easier installation.
Applications
- Ideal for applications in:
Education
Corporate
Digital Signage
Healtcare
Hospitality and Entertainment
Houses of Worship - Ideal for Pro A/V installers and integrators looking for an easy solution to extend component video using Cat5 cabling.
Product Numbers
| Dell Harmony | A3000646 |
| TechData Dis | 84651Q |
| ASI Distribution USA | 83644 |
| Ingram Micro USA | BH2857 |
| Synnex US | STA-CPNTUTPWALLA |
| UPC Code | 065030835206 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 1 |
| Cabling | Cat 5 UTP |
| Connector(s) | |
| Local Unit Connectors | 1 - Component Video (3 x RCA) Female |
| 1 - Digital Coax Audio (RCA) Female | |
| 1 - RJ-45 Female | |
| Remote Unit Connectors | 1 - Component Video (3 x RCA) Female |
| 1 - Digital Coax Audio (RCA) Female | |
| 1 - RJ-45 Female | |
| Performance | |
| Max Distance | 100 m / 330 ft |
| Supported Resolutions | 1080i or 720p @ 50m(150ft) 480p or 480i @ 100m(300ft) |
| Physical Characteristics | |
| Color | White |
| Enclosure Type | Plastic |
| Product Length | 4.5 in [115 mm] |
| Product Width | 2.8 in [70 mm] |
| Product Height | 2.4 in [61 mm] |
| Product Weight | 3.5 oz [100 g] |
| Packaging Information | |
| Shipping (Package) Weight | 0.5 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 2 - A/V Wall Plate over Cat 5 Extender |
| 2 - White Decora Wall-Plates | |
| 2 - Screw Kits for Wall Plates | |
| 1 - Instruction Manual | |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Manual(s):
- CPNTUTPWALLA.pdf
English
Data Sheet(s)
- CPNTUTPWALLA_Datasheet.pdf
English - CPNTUTPWALLA_Datasheet-ES.pdf
Español - CPNTUTPWALLA_Datasheet-FR.pdf
Français - CPNTUTPWALLA_Datasheet-IT.pdf
Italiano - CPNTUTPWALLA_Datasheet-NL.pdf
Nederlands


















Follow us on Twitter |