CHECKOUT Your Cart: Empty

Wireless Infrared IR Remote Extender - Up to 115 ft

IREXT

Extend IR remote control signals up to 35 meters (115feet) wirelessly

$46.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 387 Canada : 18
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

StarTech.com's IR Remote Control Extender allows you to extend remote control of devices at distances of up to 35m (115ft.), using a radio frequency that can operate through walls, doors, and around corners, etc.

The remote control extender lets you control your A/V devices from greater distances or even from another room, allowing added configuration versatility for multi-room or outdoor applications, without having to move within range of your remote controlled device.

The remote control extender is comprised of two units - one local IR remote extender, which accepts the incoming IR signal from the remote control and wirelessly transmits it to the second IR remote control extender unit positioned near the controlled device.

Designed for reliability, the remote control extender is backed by StarTech.com's 2-year warranty and free lifetime technical support.

What's in the box

Features
  • Extends any IR remote control
  • Operates your home theater system from up to 35m away
Applications
  • Works with DVD players, satellite receivers, cable boxes, and any other infrared operated device
  • Take control of any consumer electronics product from a different room
Product Numbers
Dell Harmony A1152892
TechData Dis 47413B
ASI Distribution USA 87801
D and H IREXT
Ingram Micro USA M03000
Synnex US STA-IREXT
UPC Code 065030821308
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty 2 Years
Cabling Wireless
Carton Quantity 24
Max Distance 35 m / 115 ft
Ports 1
Product Height 1.42 in [36 mm]
Product Length 4.06 in [103 mm]
Product Weight 2.82 oz [80 g]
Product Width 2.8 in [71 mm]
Shipping (Package) Weight 1.17 lb [0.5 kg]
Frequency Transmission: 418MHz
Receiver Tuning: 38 KHz
Power Adapter Included Two
Output Voltage 12 DC
Output Current 150mA
Certifications, Reports and Compatibility

Downloads

Data Sheet
IREXT.pdf
Manual
IREXT.pdf