4 Port VGA Video Extender over Cat 5
ST1214TGBExtend and distribute a VGA signal to up to 4 displays over Cat5 cable
The ST1214TGB 4 Port VGA Video Extender over Cat 5 allows a single VGA source to be broadcast to up to four remote displays at distances of up to 500 feet (150 meters). Designed for use with our ST121 VGA Video over Cat 5 extension series of devices, the ST1214TGB is one of many options designed to help you create a custom VGA distribution and extension solution for many applications including digital signage and video conferencing.
Consisting of the transmitter unit only, this product requires a single ST121RGB receiver unit per remote display that you are connecting.
For even more versatility, the ST121EXTGB VGA over Cat 5 Repeater can be used to increase the total VGA extension distance by an additional 500 feet(150 meters), allowing the original VGA signal to be broadcast a total distance of 1000 feet (300 meters) from transmitter to receiver. Similarly, up to three repeater units can be used between the transmitter and receiver units allowing a monitor to be connected at each repeater station , while further extending the total distance between the transmitter and receiver units.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Cat5 extension design allows you to make use of existing Cat 5 or better wiring infrastructure
- Extends the connection distance of VGA displays by up to 500 feet (150 meters) offering flexibility in the placement of your equipment
Features
- Extends video cables by up to 500 ft. (150m)
- Uses standard Category 5 or better cabling
- Supports 1024x768 resolution at 500ft (150m)
- Pure hardware design, no software or drivers required
- Provides crystal clear picture quality
Applications
- Place the display in a convenient viewing area, while the system equipment is placed elsewhere in a clean and secure environment
- Ideal for digital signage applications in financial, educational, and business sectors
- Extend your display across harsh environment industrial sites
- Perfect for video conferencing solutions in boardrooms and office settings
- Optimize placement of your demo stations at tradeshows and in auditoriums
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 4 |
| Cabling | Cat 5 UTP or better |
| Connector(s) | |
| Local Unit Connectors | 1 - VGA (15 pin; High Density D-Sub) Male |
| 2 - VGA (15 pin; High Density D-Sub) Female | |
| 4 - RJ-45 Female | |
| Performance | |
| Maximum Cable Length | 6000 in [152400 mm] |
| Max Distance | 150 m / 500 ft |
| Maximum Analog Resolutions | 1024x768 @ 500ft(150m) |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 9 DC |
| Output Current | 0.6A |
| Center Tip Polarity | Positive |
| Packaging Information | |
| Shipping (Package) Weight | 1.5 lb [0.7 kg] |
| What's in the Box | |
| Included in Package | 1 - VGA Extender - Transmitter (Local) |
| 1 - Set - Rubber Feet | |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Manual(s):
- ST1214TGB.pdf
English
Data Sheet(s)
- ST1214TGB_Datasheet.pdf
English - ST1214TGB_Datasheet-ES.pdf
Español - ST1214TGB_Datasheet-FR.pdf
Français - ST1214TGB_Datasheet-IT.pdf
Italiano - ST1214TGB_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |