8 Port VGA and Audio over Cat 5 Video Extender
ST128UTPEAExtend and distribute a VGA signal and the accompanying audio to eight remote displays over Cat5 cable
The ST128UTPEA VGA Video Extender over Cat 5 with Audio simplifies the implementation of digital signage solutions by allowing a single VGA source and corresponding audio to be broadcast to multiple displays at up to 300m (950ft) away over standard Cat 5 or better UTP cabling.
Consisting of the transmitter unit only, this product requires a single receiver unit per remote display that you are connecting. The VGA extender offers the option of using our STUTPEALR receiver unit. or the STUTPRXWLA wall-plate receiver.
For even more versatility, you also have the option to expand the amount of remote displays in your setup by adding the STUTPEA4X VGA & Audio over Cat 5 Line Splitter to your setup multiplying the number of potential displays by four - allowing your VGA and accompanying audio signal to be broadcast to up to a total 32 displays.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Allows you to make use of existing Ethernet infrastructure to extend VGA displays and audio
- Choice of using a four port line splitter to add more displays offering maximum flexibility for any situation
- The UTPEA transmitter / broadcaster units are compatible with the STUTPRXWLA wall-plate receiver for more professional and clean installations
Features
- Deliver VGA video and audio to monitors located up to 300m / 950ft away at 1280x1024 / 720p
- Supports maximum resolutions of up to 1920x1080 / 1080p @ 75m / 250ft
- Extend using standard Cat 5 or better cabling
- Can be used with four port line splitters (STUTPEA4X) to run a maximum of 32 displays
- Pure hardware design, no software or drivers required
Applications
- Use digital signage to catch the attention of your audience and deliver up to date content the way you want it to be seen and heard
- Place the display in a convenient viewing area, while the system equipment is placed elsewhere in a clean and secure environment
- Ideal for digital signage applications in financial, educational, and business sectors
- Extend your display across harsh environment industrial sites
- Perfect for video conferencing solutions in boardrooms and office settings
- Optimize placement of your demo stations at trade-shows and in auditoriums
Product Numbers
| Dell Harmony | A2376727 |
| TechData Dis | 00337P |
| D and H | ST128UTPEA |
| Ingram Micro USA | U46563 |
| Synnex US | STA-ST128UTPEA |
| UPC Code | 065030830386 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 8 |
| Cabling | Cat 5 UTP or better |
| Audio | Yes |
| Daisy-Chain | Yes |
| Connector(s) | |
| Local Unit Connectors | 1 - VGA (15 pin; High Density D-Sub) Female |
| 1 - VGA (15 pin; High Density D-Sub) Male | |
| 8 - RJ-45 Female | |
| Performance | |
| Max Distance | 300 m / 950 ft |
| Supported Resolutions | 1920x1200 @ 75m(250ft) 1440x900 @ 150m(500ft) 1024x768 @ 300m(950ft) |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Length | 8.7 in [220 mm] |
| Product Width | 4.7 in [119 mm] |
| Product Height | 1.6 in [41 mm] |
| Product Weight | 23.3 oz [660 g] |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 12 DC |
| Output Current | 0.6A |
| Environmental | |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -20°C to 70°C (-4°F to 158°F) |
| Humidity | 5~90% RH |
| Special Notes / Requirements | |
| System and Cable Requirements | One STUTPEALR standalone, or STUTPRXWLA wall-plate receiver unit per display that you are connecting |
| Packaging Information | |
| Shipping (Package) Weight | 4.1 lb [1.9 kg] |
| What's in the Box | |
| Included in Package | 1 - 8 Port VGA and Audio Over Cat5 Transmitter |
| 2 - Mounting Brackets | |
| 1 - 3.5 MM Audio Cable M/M (3 ft) | |
| 1 - VGA Cable M/M (3 ft) | |
| 1 - 1 Bag (Screws) | |
| 1 - Universal Power Adapter (NA/UK/EU) | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- ST12xUTPEA.pdf
English
Data Sheet(s)
- ST128UTPEA_Datasheet.pdf
English - ST128UTPEA_Datasheet-ES.pdf
Español - ST128UTPEA_Datasheet-FR.pdf
Français - ST128UTPEA_Datasheet-IT.pdf
Italiano - ST128UTPEA_Datasheet-NL.pdf
Nederlands
















Follow us on Twitter |