Mounting Bracket for ST121 Series VGA Video Extenders
ST121MOUNTMount an ST121 series video extender to a wall, desk or other flat surface
$7.99 USD
In Stock: United States : 104 Canada : 67
ST121MOUNT is a mounting bracket designed specifically for our ST121 series extenders. The bracket lets you attach the receiver unit (ST121R) or the receivers included with the ST121UTP and ST122UTPA directly to a wall, desk, or a nearby flat surface.
The StarTech.com Advantage
- Bracket provides flexible mounting options for attaching receivers in convenient locations for a clean, and professional installation
Features
- Solid metal construction with three different screw holes for versatile positioning
Applications
- Ideal for applications where the receiver must be secured or in a location that is not visible
Product Numbers
| Dell Harmony | A4628233 |
| Ingram Micro USA | DN9143 |
| Synnex US | STA-ST121MOUNT |
| UPC Code | 065030836647 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Length | 2 in [50.1 mm] |
| Product Width | 1.3 in [33 mm] |
| Product Height | 0.8 in [21.2 mm] |
| Product Weight | 0.7 oz [21.1 g] |
| Special Notes / Requirements | |
| Note | Intended for use with the following receivers: ST121UTP, ST122UTPA, ST121R |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 2 x Mounting Bracket |
Certifications, Reports and Compatibility
Accessories
ST121UTP VGA Video Extender over Cat5 (ST121 Series) Extend and distribute a VGA signal to 2 local, and 2 remote displays over Cat5 or better cabling
$139.99
ST122UTPA VGA Video Extender over Cat 5 with Audio Extend and distribute a VGA signal and the accompanying audio to a remote display over Cat5 cable
$159.99
ST121R VGA Video Extender Remote Receiver over Cat 5 Extend and distribute a VGA signal to up to 4 displays over Cat5 cable
$92.99
ST1214T 4 Port VGA Video Extender over Cat 5 Extend and distribute a VGA signal to up to 4 displays over Cat5 cable
$161.99
ST1218T 8 Port VGA Video Extender over Cat 5 Extend and distribute a VGA signal to up to 8 displays over Cat5 cable
$253.99
Downloads
Manual(s):
- ST121MOUNT.pdf
English
Data Sheet(s)
- ST121MOUNT_Datasheet.pdf
English - ST121MOUNT_Datasheet-DE.pdf
Deutsch - ST121MOUNT_Datasheet-ES.pdf
Español - ST121MOUNT_Datasheet-FR.pdf
Français - ST121MOUNT_Datasheet-IT.pdf
Italiano - ST121MOUNT_Datasheet-NL.pdf
Nederlands














Follow us on Twitter | Find us on Google+