Mounting Bracket for STUTPRXL and ST121UTPEP
UTPRXLMOUNTWall mount your StarTech.com STUTPRXL or ST121UTPEP video extension devices
$9.99 USD
In Stock: United States : 346 Canada : 66
This durable mounting bracket is the ideal solution for out-of-the-way installations of your STUTPRXL or ST121UTPEP UTPE series devices, allowing you to mount the receivers from our popular digital signage series.
The StarTech.com Advantage
- Sturdy mounting bracket to keep your presentation area tidy and professional
Features
- Mount StarTech.com UTPE series devices in a convenient location
- Sturdy steel bracket
Applications
- Mount for STUTPRXL, and ST121UTPEP transmitter and receiver
Product Numbers
| Ingram Micro USA | CT2399 |
| Synnex US | STA-UTPRXLMOUNT |
| UPC Code | 065030837385 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Packaging Information | |
| Shipping (Package) Weight | 0.5 oz [15 g] |
| What's in the Box | |
| Included in Package | 1 - Mounting Bracket (w/ Screws) |
Certifications, Reports and Compatibility
Accessories
STUTPRXL VGA over Cat 5 Extender Remote Receiver (UTPE Series) Extend and distribute a VGA signal to a remote display over Cat5 cabling – receiver only
$159.99
ST121UTPEP VGA to Cat 5 Monitor Extender Kit (250ft/80m) - VGA Cat5 Extender Extend a VGA signal to a remote display using Cat5 cabling
$199.99
Downloads
Data Sheet(s)
- UTPRXLMOUNT_Datasheet.pdf
English - UTPRXLMOUNT_Datasheet-ES.pdf
Español - UTPRXLMOUNT_Datasheet-FR.pdf
Français - UTPRXLMOUNT_Datasheet-IT.pdf
Italiano - UTPRXLMOUNT_Datasheet-NL.pdf
Nederlands












Follow us on Twitter |