VGA Wall Plate Video Extender over Cat5 with Audio
STUTPWALLAVGA Wall Plate Video and Audio Extender - Transmitter and Receiver
This VGA Wall Plate Cat5 Video with Audio Extender kit includes both transmitter and receiver units, allowing you to make out-of-the-way connections from a VGA video and audio source to a remote monitor location. The transmitter and receiver wall plates can be placed in a wall or ceiling gang for a cleaner, more professional VGA installation, supporting connection distances up to a maximum of 300m (950ft).
— bayreviews.com
Offering maximum versatility and convenience, the VGA wall plate kit is easy to install; simply wallmount the transmitter unit near the intended VGA source, then wallmount the receiver unit near the monitor/projector. The VGA transmitter and receiver units can then be linked using standard Cat5e or Cat6 cable to provide a high quality video and stereo audio extension while concealing the cable for a neatly placed installation.
Both VGA transmitter and receiver units use a 12V DC terminal block connector behind the unit that offers a more secure and economical installation; using Cat5/Cat6 cable to extend the VGA signal offers a cost-effective solution based on the broad availability of networking cable which is far more flexible than VGA cable, not to mention less expensive.
Unlike some video extension systems, our VGA extender wall plates also allow you to make use of an existing networking cable (Cat5, Cat6) infrastructure, eliminating the need to re-run cable in the event of an upgrade from VGA to another video standard, by simply swapping out the wall plates.
The StarTech.com Advantage
- Save time and unnecessary expense by using existing in-wall Cat5 cabling to extend VGA video and audio
- Transmitter and Receiver wall plates can be purchased separately and are fully compatible with our UTPEA (VGA and Audio) series
- Use existing in-wall Cat5 cabling and save time for installations. Simply plug in the Cat5 cable into the RJ-45 connector and the cable is locked in
- Integrators and installers now have the choice of bulk rolls for custom length on field termination or using set lengths for quicker installs
What's in the box
Features
- Can be used with existing in-wall Cat5 cabling
- Powering the STUTPWALLA uses a terminal block for a more secure connection
- Uses Cat5 cabling to extend VGA and audio connections, making installation easy with lightweight, flexible connections that can fit through small conduits
- VGA video and audio extension up to 300m/950ft (Please see Specifications for resolutions supported at various distances)
Applications
- Applications including:
Education
Corporate
Digital Signage
Healthcare
Hospitality and Entertainment
Houses of Worship - Ideal for Pro A/V installers and integrators looking for an easy solution to extend VGA video and audio using Cat5 cabling
Product Numbers
| Dell Harmony | A3337157 |
| TechData Dis | 22193S |
| ASI Distribution USA | 86758 |
| Ingram Micro USA | BH4689 |
| Synnex US | STA-STUTPWALLA |
| UPC Code | 065030836135 |
Technical Specifications
| Warranty | 2 Years |
| Cabling | Cat 5 UTP |
| Carton Quantity | 10 |
| Color | White |
| Enclosure Type | Steel |
| LED Indicators | 1 - Power LED |
| Local Unit Connectors | 1 - RJ-45 Female |
| Local Unit Connectors | 1 - Terminal Block (2 Wire) |
| Local Unit Connectors | 1 - VGA (15 pin; High Density D-Sub) Female |
| Local Unit Connectors | 3.5 mm Mini-Jack (3 Position) Female |
| Max Distance | 300 m / 950 ft |
| Output Current | 600 mA |
| Output Voltage | 12 DC |
| Ports | 1 |
| Power Adapter Included | Yes |
| Product Height | 38 |
| Product Length | 105 |
| Product Weight | 136 |
| Product Width | 42 |
| Remote Unit Connectors | 1 - RJ-45 Female |
| Remote Unit Connectors | 1 - Terminal Block (2 Wire) |
| Remote Unit Connectors | 1 - VGA (15 pin; High Density D-Sub) Female |
| Remote Unit Connectors | 3.5 mm Mini-Jack (3 Position) Female |
| Shipping (Package) Weight | 2.87 lb [1.3 kg] |
| Supported Resolutions | 1920x1200 @ 50m(164ft) 1600x1200 @ 100m(328ft) 1280x1024 @ 180m(590ft) 1024x768 @ 200m(656ft) 800x600 @ 300m(984ft) |
| Audio Specifications | 3.5mm Stereo Audio (2 channel) |
Certifications, Reports and Compatibility
Related Products
Accessories
















Follow us on Twitter |