VGA Wall Plate Video Extender Receiver over Cat 5
STUTPRXWALExtend and distribute a VGA signal to a remote display over Cat5 cabling – receiver only
This VGA Video Receiver Wall Plate can be used with StarTech.com's STUTP series of VGA over Cat5 extenders, allowing you to make out-of-the-way connections from a VGA video source to a remote VGA monitor. The receiver wall plate can be placed in a wall or ceiling gang for a cleaner, more professional VGA installation, supporting a connection distance up to a maximum of 300m (950ft) from the transmitter unit (not included).
Offering maximum versatility and convenience, the VGA wall plate is easy to install; simply wallmount the receiver unit near the intended VGA monitor, then connect the receiver to the corresponding transmitter unit. The VGA transmitter and receiver units can then be linked using standard Cat5e or Cat6 cable, providing a high quality video extension while concealing the cable for neater installation.
The VGA receiver wall plate uses a 12V DC terminal block connector behind the unit that offers a clutter-free installation; using Cat5/Cat6 cable to extend the VGA signal offers a cost-effective solution based on the broad availability of networking cable which is far more flexible than VGA cable, not to mention less expensive.
Unlike some video extension systems, our VGA extender wall plates also allow you to make use of an existing networking cable (Cat5, Cat6) infrastructure, eliminating the need to re-run cable in the event of an upgrade from VGA to another video standard, by simply swapping out the wall plates.
The StarTech.com Advantage
- Since STUTPRXWAL is compatible with the UTPE Series, you can keep your existing VGA video transmitter extenders (ST124UTPE and ST128UTPE) and add or switch to a wall plate VGA video extender receiver.
- Use existing in-wall Cat5 cabling and save time for installations. Simply plug in the Cat5 cable into the RJ-45 connector and the cable is locked in.
- The STUTPRXWAL uses Cat5 cabling because it is lightweight, flexible, fits through small conduits.
- Integrators and installers now have the choice of bulk rolls for custom length on field termination or using set lengths for quicker installs.
Features
- Use existing in-wall Cat5 cabling and save time for installations. Simply plug in the Cat5 cable into the RJ-45 connector and the cable is locked in.
- The STUTPRXWAL uses Cat5 cabling because it is lightweight, flexible, fits through small conduits.
- Powering the STUTPRXWAL uses a terminal block for a more secure connection.
- Compatible with UTPE series 4 and 8 port VGA video extender (ST124UTPE and ST128UTPE). Also works with the wall plate VGA video extender transmitter (STUTPTXWAL).
- Extend a VGA video signal to a maximum distance of 300m / 950ft. See specification for resolutions supported at various distances.
- Integrators and installers now have the choice of bulk rolls for custom length on field termination or using set lengths for quicker installs.
Applications
- Ideal for applications in:
Education
Corporate
Digital Signage
Healtcare
Hospitality and Entertainment
Houses of Worship - Ideal for Pro A/V installers and integrators looking for an easy solution to extend VGA video using Cat5 cabling.
Product Numbers
| Dell Harmony | A3000634 |
| TechData Dis | 10547418 |
| ASI Distribution USA | 84159 |
| D and H | STUTPRXWAL |
| Ingram Micro USA | BH2861 |
| Synnex US | STA-STUTPRXWAL |
| UPC Code | 065030835015 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 1 |
| Cabling | Cat 5 UTP |
| Daisy-Chain | No |
| Connector(s) | |
| Connector Type(s) | 1 - RJ-45 Female |
| 1 - Terminal Block (2 Wire) | |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| Performance | |
| Max Distance | 300 m / 950 ft |
| Supported Resolutions | 1920x1200 @ 50m(164ft) 1600x1200 @ 100m(328ft) 1280x1024 @ 180m(590ft) 1024x768 @ 200m(656ft) 800x600 @ 300m(984ft) |
| Physical Characteristics | |
| Color | White |
| Enclosure Type | Steel |
| Product Length | 4.1 in [105 mm] |
| Product Width | 1.7 in [42 mm] |
| Product Height | 1.5 in [38 mm] |
| Product Weight | 4.8 oz [136 g] |
| Indicators | |
| LED Indicators | 1 - Power LED |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 12 DC |
| Output Current | 0.6A |
| Packaging Information | |
| Shipping (Package) Weight | 1.2 lb [0.5 kg] |
| What's in the Box | |
| Included in Package | 1 - VGA Video Extender Wall Plate Receiver |
| 1 - Terminal Block for Power Adapter | |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- STUTPRXWAL.pdf
English
Data Sheet(s)
- STUTPRXWAL_Datasheet.pdf
English - STUTPRXWAL_Datasheet-DE.pdf
Deutsch - STUTPRXWAL_Datasheet-ES.pdf
Español - STUTPRXWAL_Datasheet-FR.pdf
Français - STUTPRXWAL_Datasheet-IT.pdf
Italiano - STUTPRXWAL_Datasheet-NL.pdf
Nederlands





















Follow us on Twitter | Find us on Google+