VGA Wall Plate Video Extender Transmitter and Receiver over Cat5
STUTPWALLExtend a VGA signal to a remote display over Cat 5 cabling with this in-wall extender kit
The STUTPWALL VGA Wall Plate Video Extender Transmitter and Receiver over Cat 5 kit includes both VGA transmitter and receiver units, allowing you to extend a VGA video source to a remote VGA monitor up to 300 meters (950 feet) away. The transmitter and receiver wall plates can be placed in a wall or ceiling gang for a cleaner, more professional VGA installation.
The VGA wall plate kit is installed simply by mounting the transmitter unit near the VGA source, and the receiver unit near the remote monitor/projector. The units are then linked using standard Cat5 or better cabling, providing a high-quality, concealed setup.
Each unit is powered by a 12V DC terminal block connector behind the unit that offers a more secure and economical installation. Extension over Ethernet cabling offers a flexible and cost-effective solution that enables you to use existing infrastructure cabling.
Unlike some video extension systems, our VGA extender wall plates also allow you to make use of an existing networking cable (Cat5, Cat6) infrastructure, eliminating the need to re-run cable in the event of an upgrade from VGA to another video standard, by simply swapping out the wall plates.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Wall plate design allows mounting into either walls or ceilings for a concealed, professional and neat installation
- Cat 5 extension gives integrators and installers the choice of using existing in-wall cabling, bulk rolls for custom length on field termination or using set lengths for quicker installs
- Transmitter and Receiver wall plates can be purchased separately and are fully compatible with our UTPE series used in current installations offering flexibility
Features
- Extend a VGA video signal to a maximum distance of 300m / 950ft
- Supports resolutions up to 1920x1200 at 50m (150ft)
- Extend using Cat5 or better UTP cabling, flexible and fits through small conduits
- Powered by a terminal block for a more secure, concealed connection
Applications
- Ideal for Pro A/V installers and integrators looking for an easy solution to extend VGA video using Cat 5 cabling
- Ideal for Pro A/V installers and integrators looking for an easy solution to extend VGA video using Cat5 cabling.
- Perfect for tight spaces or when a boxed VGA extender is not convenient for the installation
- Place the display in a convenient viewing area, while the system equipment is placed elsewhere in a clean and secure environment
- Perfect for video conferencing solutions in boardrooms and office settings
- Optimize placement of your demo stations in auditoriums and houses of worship
- Use digital signage to catch the attention of your audience and deliver up to date content
Product Numbers
| Dell Harmony | A3000632 |
| TechData Dis | 10547420 |
| ASI Distribution USA | 84161 |
| Ingram Micro USA | BH2863 |
| Synnex US | STA-STUTPWALL |
| UPC Code | 065030835022 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 1 |
| Cabling | Cat 5 UTP |
| Audio | No |
| Daisy-Chain | No |
| Connector(s) | |
| Local Unit Connectors | 1 - RJ-45 Female |
| 1 - Terminal Block (2 Wire) | |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| Remote Unit Connectors | 1 - RJ-45 Female |
| 1 - Terminal Block (2 Wire) | |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| Performance | |
| Max Distance | 300 m / 950 ft |
| Supported Resolutions | 1920x1200 @ 50m(164ft) 1600x1200 @ 100m(328ft) 1280x1024 @ 180m(590ft) 1024x768 @ 200m(656ft) 800x600 @ 300m(984ft) |
| Physical Characteristics | |
| Color | White |
| Enclosure Type | Steel |
| Product Length | 4.1 in [105 mm] |
| Product Width | 1.7 in [42 mm] |
| Product Height | 1.5 in [38 mm] |
| Product Weight | 4.8 oz [136 g] |
| Indicators | |
| LED Indicators | 1 - Power LED |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 12 DC |
| Output Current | 0.6A |
| Packaging Information | |
| Shipping (Package) Weight | 1.7 lb [0.8 kg] |
| What's in the Box | |
| Included in Package | 1 - VGA Video Extender Wall Plate Receiver |
| 1 - Terminal Block for Power Adapter | |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- STUTPWALL.pdf
English
Data Sheet(s)
- STUTPWALL_Datasheet.pdf
English - STUTPWALL_Datasheet-DE.pdf
Deutsch - STUTPWALL_Datasheet-ES.pdf
Español - STUTPWALL_Datasheet-FR.pdf
Français - STUTPWALL_Datasheet-IT.pdf
Italiano - STUTPWALL_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter | Find us on Google+