8 Port HDMI® Audio / Video Splitter - Rack Mountable
ST128HDMIThis 8-Port HDMI® video splitter lets you share a single HDMI OUT port with up to eight HDMI-capable displays/receivers, with no loss of image quality.
Supporting true HD video resolutions up to 1080p, the HDMI splitter also acts as an HDMI video distribution amplifier/signal amplifier, allowing you to locate your HDMI-capable displays up to 50ft (15m) away from the HDMI source.
A perfect addition to virtually any application requiring the high quality video delivered by HDMI devices, the HDMI video splitter is easy to install and provides flawless, distortion-free digital video.
The 8-port HDMI video splitter offers dependable operation and is backed by StarTech.com's 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Easily distribute digital audio and video through one HDMI® cable
- Distribute HDMI signals without the worry of degradation or loss of digital signals
- Converge A/V by StarTech.com offers a full line of Professional A/V products backed by a 2-year warranty and free lifetime technical support
Features
- Built-in EDID simulator and HDCP keyset allows each output to work independently when connecting to a HDMI display.
- Can be cascaded up to 3 layers
- HDCP 1.1 Compliant
- Splits a HDMI® source up to 8 outputs without signal loss.
- Supports a wide range of PC and HDTV resolutions-from VGA to UXGA and 480p to 1080p.
- Rack mountable design, perfect for use with the RK4320AV Converge A/V rack
Applications
- Connect HDMI® enabled projectors, monitors, plasma screens, commercial billboards, and wall display systems
- Ideal for classroom, corporate, healthcare, professional A/V, control centres, conference halls, and retail environments.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 8 |
| Performance | |
| HDTV Resolution 480i to 1080p | |
| PC Resolution VGA to UXGA | |
| Frequency bandwidth | 1.65Gbps(single link) |
| Input Ports | 1 x HDMI Female |
| Output Ports | 8 x HDMI Female |
| Power Adapter | 5V DC 2.6Amp |
| Resolutions Supported | |
| Physical Characteristics | |
| Color | Black |
| Environmental | |
| Operating Temperature | 0 - 70 C |
| Storage Temperature | 30 to 80% RH |
| Packaging Information | |
| Shipping (Package) Weight | 5.2 lb [2.3 kg] |
| What's in the Box | |
| Included in Package | 1 - HDMI Distribution Amplifier |
| 1 - Set of Ear Mounts | |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- ST128HDMI.pdf
English
Data Sheet(s)
- ST128HDMI_Datasheet.pdf
English - ST128HDMI_Datasheet-ES.pdf
Español - ST128HDMI_Datasheet-FR.pdf
Français - ST128HDMI_Datasheet-IT.pdf
Italiano - ST128HDMI_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |