3 Port Component Video Splitter with Digital Audio
ST123HDASplit a single Component(YPbPr) video signal with audio to 3 monitors or projectors
This high quality Component Video Splitter lets you share a single Component video signal as well as the corresponding audio, across 3 displays simultaneously.
Offering true high definition performance, the Component splitter supports video resolutions up to 1080p, and 5.1 channel digital audio.
A versatile video solution, the Component video splitter can also be used as a Composite video splitter, allowing for up to 3 distinct Composite video signals to be distributed to up to 9 displays.
The Composite video/Component video splitter is backed by our 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Make the most out of this product and use it as a component video and digital audio splitter or composite video splitter
- Converge A/V by StarTech.com offers a full line of Professional A/V products backed by a 2-year warranty and free lifetime technical support
Features
- Distribute high definition component video and 5.1 channel digital audio
- Supports resolutions up to 1080p
- Works with standard and high definition displays
Applications
- Connect Component video enabled projectors, monitors, plasma screens, commercial billboards, and wall display systems
- Ideal for classroom, corporate, healthcare, professional A/V, control centres, conference halls, and retail environments
Product Numbers
| Dell Harmony | A0973761 |
| TechData Dis | 47376B |
| ASI Distribution USA | 88167 |
| D and H | ST123HDA |
| Ingram Micro USA | M02766 |
| Synnex US | STA-ST123HDA |
| UPC Code | 065030817639 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 3 |
| Connector(s) | |
| Connector A | 3 - Component Video (3 x RCA) Female |
| 3 - Digital Coax Audio (RCA) Female | |
| 3 - Stereo Audio (2 x RCA) Female | |
| Connector B | 1 - Component Video (3 x RCA) Female |
| 1 - Digital Coax Audio (RCA) Female | |
| 1 - Stereo Audio (2 x RCA) Female | |
| Performance | |
| Audio Specifications | Signals Supported: Digital (5.1 channel), Stereo (2 channel) |
| Physical Characteristics | |
| Color | Black |
| Product Length | 5.6 in [141 mm] |
| Product Width | 1.5 in [3.8 cm] |
| Product Height | 4.1 in [105 mm] |
| Product Weight | 34.2 oz [970 g] |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 5 DC |
| Output Current | 1A |
| Special Notes / Requirements | |
| Note | Three separate composite video sources can be distributed to up to 9 displays using this device (3 per video source) |
| Packaging Information | |
| Shipping (Package) Weight | 1.8 lb [0.8 kg] |
| What's in the Box | |
| Included in Package | 1 - Component (YPbPr) A/V Splitter |
| 1 - Component RCA Cable | |
| 1 - Composite RCA Cable | |
| 1 - RCA Audio Cable | |
| 1 - Universal Power Adapter (NA/UK/EU/AUS) | |
Related Products
Downloads
Manual(s):
- ST123HDA.pdf
English
Data Sheet(s)
- ST123HDA_Datasheet.pdf
English - ST123HDA_Datasheet-ES.pdf
Español - ST123HDA_Datasheet-FR.pdf
Français - ST123HDA_Datasheet-IT.pdf
Italiano - ST123HDA_Datasheet-NL.pdf
Nederlands

















Follow us on Twitter |