CHECKOUT Your Cart: Empty

8 Port High Resolution VGA Video Splitter - 300 MHz

ST128PRO

Split a single high resolution VGA video signal to 8 monitors or projectors

$104.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 12 Canada : 31
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

The ST128PRO 8 Port High Resolution VGA Video Splitter - 350 MHz splits a VGA video source signal to 8 monitors or projectors simultaneously - a professional grade solution that is perfect for presentations, classrooms, tradeshows, or in-store displays, where the highest quality video on several monitors is needed.

This High Resolution VGA Splitter supports monitors with up to 350MHz of video bandwidth and display resolutions up to 2048x1536 @80Hz. For added versatility, the VGA splitter features an integrated booster circuit that allows the video signal to be extended up to 210 feet (65 meters), enabling you to situate your displays in the most convenient location based on your application.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.
Male to Female VGA extension cable required (MXT101HQ)

The StarTech.com Advantage
  • An integrated signal amplifier boosts your connection range to 210 feet (65 meters)
  • High quality construction and high resolution support maintains signal strength for crisp, sharp imaging
  • Multiple screens let you broadcast your message to large audiences with greater impact
Features
  • Allows 1 VGA video source to simultaneously display on 8 different monitors
  • Supports resolutions up to 2048x1536 @ 80Hz
  • High video bandwidth (350 MHz)
  • Daisy chainable for almost unlimited expansion
  • Maximum VGA cable length of 210ft (65m)
  • Uses standard monitor extension cables (See Accessories)
  • DDC compatible
Applications
  • Create engaging multimedia presentations for demonstration in lecture halls and classrooms
  • Display travel schedules and alerts in airports, bus terminals and train stations etc.
  • Create eye-catching displays in trade-shows and auditoriums
  • Use for in-store product merchandising in retail environments to give your advertisements greater visibility
  • Get your message across multiple displays for trade-shows or information booths/kiosks
  • Quick and easy solution to split a video signal in an auditorium or house of worship
Product Numbers
Dell Harmony A0637895
TechData Dis 294607
ASI Distribution USA 87591
D and H ST128PRO
Ingram Micro USA 081472
Synnex US STA-ST128PRO
UPC Code 065030785600
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Ports 8
Regulatory Approvals FCC Part 15 Class A, CE Mark
Industry Standards EDID
Daisy-Chain Yes
Connector(s)
Connector Type(s) 1 - VGA (15 pin; High Density D-Sub) Male
8 - VGA (15 pin; High Density D-Sub) Female
Performance
Maximum Cable Length 213.2 ft [65 m]
Maximum Analog Resolutions 1920x1440 @ 80 Hz
Bandwidth (-3db): 300MHz
General Specifications Male to Female VGA extension cable required (MXT101HQ)
Physical Characteristics
Color Black
Product Length 7.7 in [196 mm]
Product Width 2.8 in [70 mm]
Product Height 1.6 in [40 mm]
Product Weight 43.2 oz [1225 g]
Power
Power Adapter Included Yes
Output Voltage 9 DC
Output Current 0.6A
Environmental
Operating Temperature 5°C to 40°C (41°F to 104°F)
Humidity 0~80% RH non-condensing
Packaging Information
Shipping (Package) Weight 3 lb [1.4 kg]
What's in the Box
Included in Package 1 - 8 Port High Res. Video Splitter
1 - Power Adapter
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

2 Port High Resolution VGA Video Splitter - 350 MHz
ST122PRO 2 Port High Resolution VGA Video Splitter - 350 MHz Split a single high resolution VGA video signal to 2 monitors or projectors
$49.99
In Stock USA: 608  |  Canada: 88
4 Port High Resolution VGA Video Splitter - 350 MHz
ST124PRO 4 Port High Resolution VGA Video Splitter - 350 MHz Split a single high resolution VGA video signal to 4 monitors or projectors
$77.99
In Stock USA: 125  |  Canada: 66

Accessories

Coax VGA Extension Cable - HD15 M/F
$12.99
In Stock USA: 1793  |  Canada: 217
15 ft Coax VGA Monitor Extension Cable - HD15 M/F
MXT105HQ 15 ft Coax VGA Monitor Extension Cable - HD15 M/F Extend your VGA monitor connection without losing video signal quality
$19.99
In Stock USA: 484  |  Canada: 92
Coax VGA Extension Cable - HD15 M/F
$29.99
In Stock USA: 605  |  Canada: 86
Coax VGA Extension Cable - HD15 M/F
$64.99
In Stock USA: 650  |  Canada: 87
Coax VGA Extension Cable - HD15 M/F
$72.99
In Stock USA: 0  |  Canada: 22
VGA Video Extender over Cat5 (ST121 Series)
ST121UTP VGA Video Extender over Cat5 (ST121 Series) Extend and distribute a VGA signal to 2 local, and 2 remote displays over Cat5 or better cabling
$139.99
In Stock USA: 43  |  Canada: 120

Downloads

Manual(s):
Data Sheet(s)