8 Port VGA Video Splitter - Wall Mountable
ST128WSplit a single VGA signal to 8 VGA monitors or projectors
This 8 Port wall-mountable VGA Video Splitter offers outstanding quality and distance, allowing you to deliver high resolution VGA video from a single video source to up to eight monitors simultaneously.
The wall-mountable multi-display VGA video splitter is very simple to install, allowing you to locate screens up to 200ft away from the VGA video source, supporting a maximum VGA video bandwidth of up to 200MHz while delivering display resolutions up to 1600 x 1200.
The video splitter provides versatile installation options, with top-side connection ports as well as the option to mount the splitter on a wall, making it easy to position the VGA splitter as needed.
The VGA video splitter offers a scalable video splitting solution, allowing you to cascade the VGA signal using additional splitters for broadcast from a single VGA source to up to 512 VGA monitors.
Typical applications of this product would include digital signage, retail and tradeshow environments, educational and government facilities, or corporate displays where high quality, multi-monitor VGA video is required.
StarTech.com's 8 Port wall-mountable VGA Video Splitter is backed by our 2-year warranty and includes free lifetime technical support.
The StarTech.com Advantage
- Multiple screens let you communicate your message to large audiences with greater impact
- Unit can sit flat, or be wall mounted
Features
- Max resolutions up to 1600 x 1200
- Cascadable up to 3 levels and provides up to 512 video signals
- Compact design with convenient topside connection, lays flat or mounts on the wall
- Supports distances up to 65m / 200ft
Applications
- Airports, bus terminals and train stations
- In-store product merchandising
- Information booths/kiosks
- Lecture halls and classrooms
- Trade-shows
Product Numbers
| Dell Harmony | A1755012 |
| TechData Dis | 46177K |
| ASI Distribution USA | 81694 |
| D and H | ST128W |
| Ingram Micro USA | R39215 |
| Synnex US | STA-ST128W |
| UPC Code | 065030827539 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 8 |
| Connector(s) | |
| Connector A | 1 - VGA (15 pin; High Density D-Sub) Male |
| Connector B | 8 - VGA (15 pin; High Density D-Sub) Female |
| Performance | |
| Maximum Cable Length | 213.2 ft [65 m] |
| Maximum Analog Resolutions | 1600x1200 |
| Bandwidth | 200MHz |
| Physical Characteristics | |
| Color | Silver |
| Enclosure Type | Plastic |
| Power | |
| Output Voltage | 9 DC |
| Output Current | 0.3A |
| Center Tip Polarity | Positive |
| Environmental | |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -20°C to 60°C (-4°F to 140°F) |
| Packaging Information | |
| Shipping (Package) Weight | 1.3 lb [0.6 kg] |
| What's in the Box | |
| Included in Package | 1 - 8 Port Video Splitter |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- ST12xW.pdf
English
Data Sheet(s)
- ST128W_Datasheet.pdf
English - ST128W_Datasheet-ES.pdf
Español - ST128W_Datasheet-FR.pdf
Français - ST128W_Datasheet-IT.pdf
Italiano - ST128W_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter |