CHECKOUT Your Cart: Empty

Professional USB to DVI External Dual or Multi Monitor Video Adapter

USB2DVIPRO

Connect a DVI display for a high-resolution extended desktop multi-monitor USB solution

$133.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 1452 Canada : 85
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

The USB2DVIPRO Professional USB DVI External Dual or Multi Monitor Video Adapter is the perfect solution for turning your workstation into a dual or multi-monitor environment using your USB ports - providing high quality dual display or multi-monitor capability for a variety of laptop or desktop applications.

With improved performance compared to our USB2DVI, this USB DVI-D display adapter is capable of running up to five additional displays from one computer simultaneously (using four USB2DVIPRO External Multi Monitor Video Adapters). The adapter connects to a host computer through a USB 2.0 port, acting as an external DVI-D video card to either extend or mirror the desktop shown on the existing display - without having to open the computer case.

USB2DVIPRO offers support for Microsoft Windows® (including Aero themes) and Mac OS X, and with support for resolutions up to 1920x1200 this device is ideal for larger displays / monitors.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • High resolution support and high performance make this USB Display Adapter ideal for larger monitors requiring higher resolutions
  • Compact, USB powered adapter provides the easiest way to add another monitor to your Windows or Mac computer
  • Completely external device offers a simple upgrade solution saving the cost and hassle of upgrading the internal video card on your system
Features
  • Support for Aero themes in Windows® Vista and 7
  • Works with MAC OS X
  • Optimal performance at 1920x1200 and ideal for use with 24" to 26" monitors or smaller
  • Connect up to five adapters to one PC for a true extended desktop experience
  • USB Powered - No external power adapter required
  • Quick and easy to install
Applications
  • Can't install a new or additional video card? No problem, the USB2DVIPRO uses USB ports to add DVI connectivity to your PC or Mac
  • Add multiple (up to five) monitors / projectors to your computer setup using one USB2DVIPRO device for each additional display
  • View large or multiple spreadsheets across multiple displays
  • Increase productivity by running multiple applications on different screens; check your email on one display while editing a document on the other
  • Use the adapter to connect your PC to your television for showing family pictures and movies
  • Connect multiple monitors to a single computer to create engaging multimedia presentations
  • Great for researchers and writers offering the ability to have reference material on one display and a working document copy on the other
Product Numbers
Dell Harmony A3902846
TechData Dis 04001V
ASI Distribution USA 101203
D and H USB2DVIPRO
Ingram Micro USA CQ4814
Synnex US STA-USB2DVIPRO
UPC Code 065030838917
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Memory 16MB
Chipset ID DisplayLink – DL195
Output Signal DVI-D (DVI Digital)
Connector(s)
Connector Type(s) 1 - DVI-I (29 pin) Female
1 - USB A (4 pin) Male
Performance
Maximum Digital Resolutions 1920x1200 (32-bit color)
Supported Resolutions Widescreen (16/32 bit):
1920x1200, 1680x1050, 1440x900, 1366x768

Standard (16/32 bit):
1600x1200, 1280x1024, 1024x768, 800x600, 640x480
MTBF 621,445 Hours
Software
OS Compatibility Windows 2000/ XP / Vista(32/64bit / 7(32/64bit)(Aero 3D interface supported)/, and Intel Mac's running OS X (Tiger 10.4.11 and Leopard 10.5.6)
Physical Characteristics
Color Black
Product Length 3.5 in [90 mm]
Product Width 1.9 in [48 mm]
Product Height 0.9 in [23.5 mm]
Product Weight 2.6 oz [73 g]
Indicators
LED Indicators 1 - Blue - Power
Special Notes / Requirements
System and Cable Requirements 1.2Ghz or higher CPU
30MB of hard drive space
512 MB RAM
USB 2.0 Port
Note Power PC-based Macintosh computers, such as late-model iMacs, PowerBooks and PowerMacs, are not currently supported
Packaging Information
Shipping (Package) Weight 8.8 oz [250 g]
What's in the Box
Included in Package 1 - USB to DVI Adapter
1 - Driver CD
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

6 ft USB DVI External Multi Monitor Video Adapter Cable – M/M
USB2DVIMM6 6 ft USB DVI External Multi Monitor Video Adapter Cable – M/M Connect a DVI display for an extended desktop multi-monitor USB solution using an all-in-one cable solution
$139.99
In Stock USA: 497  |  Canada: 19
6 ft USB VGA Adapter Cable - External Multi Monitor Video M/M
USB2VGAMM6 6 ft USB VGA Adapter Cable - External Multi Monitor Video M/M Connect a VGA display for an extended desktop multi-monitor USB solution using an all-in-one cable solution
$127.99
In Stock USA: 128  |  Canada: 86
Professional USB to VGA External Dual or Multi Monitor Video Adapter
USB2VGAPRO Professional USB to VGA External Dual or Multi Monitor Video Adapter Connect a VGA display for a high-resolution extended desktop multi-monitor USB solution
$132.99
In Stock USA: 2027  |  Canada: 90
USB to DVI External Dual or Multi Monitor Video Adapter
USB2DVIE2 USB to DVI External Dual or Multi Monitor Video Adapter Connect a DVI display for an entry-level extended desktop multi-monitor USB solution
$71.99
In Stock USA: 1664  |  Canada: 122

Accessories

DVI-D Dual Link Cable - M/M
DVIDDMM10 10 ft DVI-D Dual Link Cable - M/M Provides a High Speed, Crystal Clear Connection Between your DVI Digital Devices
$22.99
In Stock USA: 3845  |  Canada: 325
Single Link DVI-D Extension Cable - M/F
DVIDSMF10 10 ft DVI-D Single Link Monitor Extension Cable - M/F Extend your DVI-D (single link) connection by 10ft
$21.99
In Stock USA: 173  |  Canada: 88
Single Link DVI-D Extension Cable - M/F
DVIDSMF6 6 ft DVI-D Single Link Monitor Extension Cable - M/F Extend your DVI-D (single link) connection by 6ft
$16.99
In Stock USA: 155  |  Canada: 40
DVI-D Dual Link Cable - M/M
DVIDDMM6 6 ft DVI-D Dual Link Cable M/M Provides a High Speed, Crystal Clear Connection Between your DVI Digital Devices
$16.99
In Stock USA: 7003  |  Canada: 530
4 Port Compact Black USB 2.0 Hub
ST4202USB 4 Port Compact Black USB 2.0 Hub Turn a single USB 2.0 port into 4 external USB 2.0 ports
$18.99
In Stock USA: 1749  |  Canada: 330
7 Port Compact Black USB 2.0 Hub
ST7202USB 7 Port Compact Black USB 2.0 Hub Turn a single USB 2.0 port into 7 external USB 2.0 ports
$23.99
In Stock USA: 1305  |  Canada: 111

Downloads

Driver(s):
Manual(s):
Data Sheet(s)