Clearance
12 ft Premium RCA Audio Cable
AUDIORCA12 $19.99 USD
In Stock: United States : 48 Canada : 9
Prices may be lower from Resellers: View all Resellers View all Distributors
Get gold-star performance with StarTech.com’s premium RCA audio cables. Our gold-plated audio cables are specifically designed to provide the smoothest, clearest audio for your home theatre system. You get maximum performance and reliability, backed by our lifetime warranty.
The StarTech.com Advantage
- Backed by StarTech.com’s lifetime warranty
- High resolution RCA Cable offers the most accurate audio signal transfer for maximum audio clarity and resolution
- Gold plated Premium RCA audio cable designed for today’s audio and home theater applications
What's in the box
Features
- Connect equipments with RCA audio jacks to televisions, projectors and other video equipments with RCA input jacks
- Color coded connectors for easy installation
- High resolution, low loss Audio delivers the clearest and smoothest sound from your audio/video device
- Connectors provide excellent strain relief that keeps your cable intact
- Ultra flexible PVC Jacket for easy installation
- Gold plated heavy duty connectors
Applications
- Works with TVs, VCRs, DVD players and satellite receivers with RCA connectors
Product Numbers
| UPC Code | 065030807937 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | 2 Years |
| Carton Quantity | 40 |
| Color | Black |
| Shipping (Package) Weight | 1.08 lb [0.5 kg] |
| Cable Length | 12 ft [3.7 m] |
| Connector A | 1 - Stereo Audio (2 x RCA) Male |
| Connector B | 1 - Stereo Audio (2 x RCA) Male |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
Certifications, Reports and Compatibility




Follow us on Twitter |