CHECKOUT Your Cart: Empty

50 ft Premium Stereo Audio Cable RCA - M/M

AUDIORCA50
$47.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 21 Canada : 10
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This 50ft Premium RCA Cable offers high-quality construction to ensure crystal-clear audio for your home theater system or audio applications.

The RCA Cable features gold-plated connectors, a durable yet flexible PVC Jacket for easy installation and excellent strain protection.

Backed by Lifetime Warranty, our Premium 50ft RCA cable is guaranteed to provide long-lasting performance.

The StarTech.com Advantage
  • Backed by StarTech.com’s lifetime warranty
  • High resolution RCA Cable offers the most accurate audio signal transfer for maximum audio clarity and resolution
  • Gold plated Premium RCA audio cable designed for today’s audio and home theater applications

What's in the box

Features
  • Connect equipments with RCA audio jacks to televisions, projectors and other video equipments with RCA input jacks
  • Color coded connectors for easy installation
  • High resolution, low loss Audio delivers the clearest and smoothest sound from your audio/video device
  • Connectors provide excellent strain relief that keeps your cable intact
  • Ultra flexible PVC Jacket for easy installation
  • Gold plated heavy duty connectors
Applications
  • Works with TVs, VCRs, DVD players and satellite receivers with RCA connectors
Product Numbers
Dell Harmony A0963866
TechData Dis 46059K
ASI Distribution USA 89063
Ingram Micro USA D88352
Synnex US STA-AUDIORCA50
UPC Code 065030807999
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Lifetime
Carton Quantity 12
Color Black
Shipping (Package) Weight 4.15 lb [1.9 kg]
Cable Length 50 ft [15.2 m]
Connector A 1 - Stereo Audio (2 x RCA) Male
Connector B 1 - Stereo Audio (2 x RCA) Male
Cable Jacket Type PVC - Polyvinyl Chloride
Certifications, Reports and Compatibility

Downloads

Data Sheet
AUDIORCA50.pdf