Premium 3.3 ft (1m) RCA Audio Cable
ZENAUDLR1Deliver premium quality audio connections between your home theatre devices
These high quality RCA audio cables deliver clear, responsive sound reproduction worthy of the investment you have made in your equipment.
Great for TVs, DVD Players, VCRs, CD Players, Home Theater PCs, HDTV Switches, Desktop Computers, Video Servers, Stereo Receivers and more.
The StarTech.com Advantage
- Gold plated Preminum RCA audio cable designed for today's audio and home theatre applications
- High resolution RCA Cable offers the most accurate audio signal transfer for maximum audio clarity and resolution
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Dell Harmony | A2376784 |
| TechData Dis | 10547723 |
| Ingram Micro USA | NE7889 |
| Synnex US | STA-ZENAUDLR1 |
| UPC Code | 065030812375 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PE - Polyethylene |
| Connector(s) | |
| Connector A | 1 - Stereo Audio (2 x RCA) Male |
| Connector B | 1 - Stereo Audio (2 x RCA) Male |
| Physical Characteristics | |
| Color | Gray |
| Cable Length | 3.3 ft [1 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.7 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - Premium 3.3 ft (1m) RCA Audio Cable |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- ZENAUDLR1_Datasheet.pdf
English - ZENAUDLR1_Datasheet-DE.pdf
Deutsch - ZENAUDLR1_Datasheet-ES.pdf
Español - ZENAUDLR1_Datasheet-FR.pdf
Français - ZENAUDLR1_Datasheet-IT.pdf
Italiano - ZENAUDLR1_Datasheet-NL.pdf
Nederlands

















Follow us on Twitter | Find us on Google+