15 ft Dual Link Monitor DVI-D Extension Cable - M/F
DVIDDMF15Extend your DVI-D (dual link) connection by 15ft
This DVI-D extension cable provides one DVI-D dual link Male connector and one DVI-D dual link Female connector to create a reliable way to extend your DVI-D (dual link) cable connection.
With support for high speed digital video data transmissions up to 9.9Gbps, the extension cable is suited for high resolution applications on your panel display, digital projector, or HDTV.
Expertly designed and constructed of only top quality materials, this high performance DVI-D dual link extension cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Works with all Digital Flat Panels and Liquid Crystal Displays
- Backed by StarTech.com’s Lifetime Warranty
Features
- Supports hot plugging of DVI display devices
- Compliant with DVI DDWG Standards
- High speed digital transmission rate of up to 9.9 Gbits/sec
- Dual link digital signalling allows high speed digital data transmission
- Compatible with PC and Mac computer systems
- DVI-D Dual Link Display Cable supports digital displays only
Applications
- Compatible with Flat Panel Displays, Digital CRT Displays, Projectors and HDTV
- Easily connect your PC to a HDTV, Projector and CRT Displays
Product Numbers
| Dell Harmony | A3287688 |
| TechData Dis | 01885S |
| ASI Distribution USA | 86095 |
| D and H | DVIDDMF15 |
| Ingram Micro USA | CC8693 |
| Synnex US | STA-DVIDDMF15 |
| UPC Code | 065030835817 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Connector Plating | Nickel |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Number of Ferrites | 1 |
| Connector(s) | |
| Connector A | 1 - DVI-D (25 pin) Male |
| Connector B | 1 - DVI-D (25 pin) Female |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 15 ft [4.6 m] |
| Product Weight | 1.1 lb [0.5 kg] |
| Packaging Information | |
| Shipping (Package) Weight | 1.1 lb [0.5 kg] |
| What's in the Box | |
| Included in Package | 1 - 15 ft Dual Link Monitor DVI-D Extension Cable - M/F |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- DVIDDMF15_Datasheet.pdf
English - DVIDDMF15_Datasheet-ES.pdf
Español - DVIDDMF15_Datasheet-FR.pdf
Français - DVIDDMF15_Datasheet-IT.pdf
Italiano - DVIDDMF15_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter |