10 ft DisplayPort™ 1.2 Cable with Latches M/M – DisplayPort 4k

Product ID: DISPLPORT10L

Create high-resolution 4k x 2k connections with HBR2 support between your DisplayPort™-equipped devices

Features
  • High-resolution support of up to 4k x 2k

  • Support for High Bit Rate 2 (HBR2) bandwidth of up to 21.6 Gbps

  • Backward compatible with DisplayPort 1.1

More Features . . .
  • Supports the DPCP (DisplayPort Content Protection) standard in addition to HDCP

  • Designed and manufactured to DisplayPort 1.2 standards

  • Molded latching connectors with strain relief

Prices may be lower from Resellers:

Government/Education


Find a Reseller near you
Available in
$26.99 USD

ID: DISPLPORT10L

In stock: +
USA: 290  |  Canada: 47

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.


Reseller Pricing: Create an Account

Volume Order? Request a quote

The DISPLPORT10L 10ft DisplayPort™ 1.2 Cable with latches provides a secure, connection between your DisplayPort-equipped devices and is capable of providing higher performance than either HDMI® or dual link DVI.  

The DP cable supports high resolutions of up to 4k x 2k (3840 x 2160) @ 60Hz with a maximum HBR2 bandwidth of 21.6 Gbps. The cable also supports Multi-Stream (MST) for daisy chaining multiple monitors and provides optional audio support.

The DISPLPORT10L is backed by StarTech.com’s Lifetime Warranty, for guaranteed reliability and ensures that digitally protected content is displayed properly, with both HDCP and DPCP capability.

The StarTech.com Advantage
  • Prevent accidental disconnections with latched connectors
  • Guaranteed reliability
Applications
  • Connecting a DisplayPort Display to a PC or other DisplayPort Source
Product Numbers
Dell Harmony A1497040
TechData Dis 10920254
ASI Distribution USA 85656
D and H DISPLPORT10L
Ingram Micro USA Q18948
Synnex US STA-DISPLPORT10L
UPC Code 065030827829
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Fire Rating CMG Rated (General Purpose)
Number of Conductors 19
Connector(s)
Connector A 1 - DisplayPort (20 pin) Latching Male
Connector B 1 - DisplayPort (20 pin) Latching Male
Physical Characteristics
Cable Length 10 ft [3 m]
Cable OD 0.3 in [7.3 mm]
Color Black
Connector Style Latching
Product Length 10 ft [3 m]
Wire Gauge 28 AWG
Packaging Information
Shipping (Package) Weight 0.5 lb [0.2 kg]
What's in the Box
Included in Package 1 - 10 ft DisplayPort™ Cable 1.2 with Latches - M/M
Certifications
Share your opinions about this product

Thanks for sharing your opinions about the DISPLPORT10L. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

Overall 0
Quality of Product
0

* Product appearance and specifications are subject to change without notice.

* Same day shipping is only available for orders shipping within the United States.

x

Startech.com - 10 ft DisplayPort™ 1.2 Cable with Latches M/M – DisplayPort 4k

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field