CHECKOUT Your Cart: Empty

50 ft DisplayPort® Cable with Latches - M/M

DISPLPORT50L

Provide high resolution digital video and audio performance between your DisplayPort®-enabled devices

$210.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 70 Canada : 11
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

The DISPLPORT50L 50-foot DisplayPort® cable provides a connection of up to 50ft between a DisplayPort source and a DisplayPort display, with no loss of signal quality – more than double the typical DisplayPort connection distance limitation of 16ft. Its 26 gauge (AWG) pure copper wire, and Aluminum and Mylar shielding helps to eliminate EMI and RFI interference. Delivering a maximum bandwidth of 10.8 Gbps, the DISPLPORT50L is capable of providing higher performance than either HDMI® or dual link DVI and supporting next generation multimedia applications with a maximum resolution capability of up to WQXGA (2560×1600).

The DisplayPort cable’s small, USB-sized latching connectors support two-way display connectivity and optional audio support.

The DISPLPORT50L DisplayPort cable is both HDCP and DPCP capable, ensuring that digitally protected content is displayed properly on the connected display.

The StarTech.com Advantage
  • Latching connectors secure cable against accidental disconnection
  • DisplayPort® offers full digital audio support (up to eight channels) in the same cable as video
  • Provides a clear digital audio video signal

What's in the box

Features
  • Molded latching connectors with strain relief
  • Supports the DPCP (DisplayPort® Content Protection) standard in addition to HDCP
  • Designed and manufactured to DisplayPort standards
Applications
  • Connecting a DisplayPort® display to a PC or alternative DisplayPort source
Product Numbers
Dell Harmony A3112716
TechData Dis 20669R
ASI Distribution USA 84636
D and H DISPLPORT50L
Ingram Micro USA BH3725
Synnex US STA-DISPLPORT50L
UPC Code 065030834117
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Lifetime
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Length 50 ft [15.2 m]
Cable OD 0.01 in [0.3 mm]
Carton Quantity 10
Color Black
Connector A 1 - DisplayPort (20 pin) Male
Connector B 1 - DisplayPort (20 pin) Male
Connector Style Latching
Fire Rating CMG Rated (General Purpose)
Number of Conductors 19
Number of Conductors 4
Product Weight 2.74 lb [1.2 kg]
Shipping (Package) Weight 2.74 lb [1.2 kg]
Cable Shield Type Aluminum-Mylar Foil with Braid
Wire Gauge 26 AWG
Connector Plating Nickel
Packaging Style Bagged
Certifications, Reports and Compatibility

Downloads

Data Sheet
DISPLPORT50L.pdf