6 ft DisplayPort® to HDMI® Cable - M/M
DP2HDMI2MM6Connect your HDMI® monitor to a DisplayPort® equipped computer using a single cable
This 6-foot DisplayPort® to HDMI® (M-M) Cable / Adapter lets you connect an HDMI-capable display to a DisplayPort video card/source. The cable provides a connection distance of 6 feet and features a male HDMI connector and a male DisplayPort connector.
The DisplayPort to HDMI video converter cable supports high bandwidth video transmissions, easily delivering monitor resolutions up to 1920x1200 or HDTV resolutions up to 1080p - allowing you to take full advantage of your HDMI-capable display, while using a cutting edge DisplayPort video source.
DP2HDMI2MM6 is a passive adapter cable that requires a DP++ port (DisplayPort++), meaning that DVI and HDMI signals can also be passed through the port.
The StarTech.com Advantage
- All-in-one cable design for ease of use and optimal cable management
- Resolution support of up to 1920x1200 and HDTV resolutions up to 1080p for optimal viewing experience.
- No software or additional driver installation allows for an easy and hassle-free connection to your HDMI® display
Features
- All-in-one cable design.
- Supports resolutions up to 1920x1200 and HDTV resolutions up to 1080p.
- No software or additional drivers required.
Applications
- Not ready to purchase a new monitor / display for your new system? Keep your existing HDMI® display with our DisplayPort® to HDMI video converter cables.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - DisplayPort (20 pin) Male |
| Connector B | 1 - HDMI (19 pin) Male |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 72 in [1829 mm] |
| Special Notes / Requirements | |
| Note | Maximum Resolution: 1920x1200 / 1080p |
| Packaging Information | |
| Shipping (Package) Weight | 4.6 oz [130 g] |
| What's in the Box | |
| Included in Package | 1 - 6 ft DisplayPort to HDMI Cable - M/M |
Related Products
Downloads
Data Sheet(s)
- DP2HDMI2MM6_Datasheet.pdf
English - DP2HDMI2MM6_Datasheet-ES.pdf
Español - DP2HDMI2MM6_Datasheet-FR.pdf
Français - DP2HDMI2MM6_Datasheet-IT.pdf
Italiano - DP2HDMI2MM6_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |