6 ft DisplayPort® Cable with Latches - M/M
DISPLPORT6LProvide high resolution digital video and audio performance between your DisplayPort®-enabled devices
The DISPLPORT6L 6-foot DisplayPort® Cable supports a maximum bandwidth of 10.8 Gbps, and is capable of providing higher performance than either HDMI® or dual link DVI, while supporting next generation multimedia applications with a maximum resolution capability of up to WQXGA (2560×1600).
The cable features latching connectors, with support for two-way display connectivity and optional audio support.
This 6-foot DisplayPort cable is both HDCP and DPCP capable, ensuring that digitally protected content is displayed properly on the connected display.
The StarTech.com Advantage
- Molded latching connector secures the cable against accidental disconnection
- Provides a clear digital audio and video signal
- Backed by a StarTech.com lifetime warranty
Features
- Molded latching connectors with strain relief
- Designed and manufactured to DisplayPort® standards
- Supports the DPCP (DisplayPort Content Protection) standard in addition to HDCP
Applications
- Connecting a DisplayPort® display to a PC or other DisplayPort source
Product Numbers
| Dell Harmony | A2383209 |
| TechData Dis | 10920261 |
| ASI Distribution USA | 88316 |
| D and H | DISPLPORT6L |
| Ingram Micro USA | Q43008 |
| Synnex US | STA-DISPLPORT6L |
| UPC Code | 065030827812 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 19 |
| Connector Plating | Nickel |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Aluminum-Mylar Foil with Braid |
| Fire Rating | CMG Rated (General Purpose) |
| Connector(s) | |
| Connector A | 1 - DisplayPort (20 pin) Latching Male |
| Connector B | 1 - DisplayPort (20 pin) Latching Male |
| Physical Characteristics | |
| Color | Black |
| Connector Style | Latching |
| Wire Gauge | 30 AWG |
| Cable Length | 6 ft [1.8 m] |
| Cable OD | 0.3 in [6.5 mm] |
| Product Weight | 0.6 lb [0.3 kg] |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - 6 ft DisplayPort® Cable with Latches - M/M |
Downloads
Data Sheet(s)
- DISPLPORT6L_Datasheet.pdf
English - DISPLPORT6L_Datasheet-DE.pdf
Deutsch - DISPLPORT6L_Datasheet-ES.pdf
Español - DISPLPORT6L_Datasheet-FR.pdf
Français - DISPLPORT6L_Datasheet-IT.pdf
Italiano - DISPLPORT6L_Datasheet-NL.pdf
Nederlands























Follow us on Twitter | Find us on Google+