6in DisplayPort® to Mini DisplayPort Video Cable Adapter - M/F
DP2MDPMF6INConnect your Mini DisplayPort® monitor to a standard DisplayPort source.
$10.99 USD
In Stock: United States : 188 Canada : 48
The DP2MDPMF6IN DisplayPort® to Mini DisplayPort Adapter turns a mini DisplayPort (male) connector into a regular DisplayPort (male) connector, making it easy to connect a mini DisplayPort-equipped monitor to a laptop that only provides a standard DisplayPort output (e.g. Apple®, Toshiba® etc.).
The StarTech.com Advantage
- Molded latching connector secures the cable against accidental disconnection
- Easy to use and install
- Backed by a StarTech.com Lifetime warranty
Features
- Designed and manufactured to DisplayPort® revision 1.2 standards
- Molded latching connectors with strain relief
Applications
- Allows mini DisplayPort® monitors, such as Apple Cinema Displays to be connected to computers equipped with standard DisplayPort connections
Product Numbers
| Dell Harmony | A3880495 |
| TechData Dis | 44896V |
| ASI Distribution USA | 102491 |
| D and H | DP2MDPMF6IN |
| Ingram Micro USA | CT6660 |
| Synnex US | STA-DP2MDPMF6IN |
| UPC Code | 065030839921 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 19 |
| Connector Plating | Nickel |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Fire Rating | CMG Rated (General Purpose) |
| Connector(s) | |
| Connector A | 1 - DisplayPort (20 pin) Male |
| Connector B | 1 - Mini-DisplayPort (20 pin) Female |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 32 AWG |
| Max Connector Dimension | 0.8 in [20 mm] |
| Cable Length | 6 in [152.4 mm] |
| Cable OD | 0.2 in [4.7 mm] |
| Product Weight | 0.9 oz [25 g] |
| Environmental | |
| Operating Temperature | 0°:C to 35°C (32°F to 95°F) |
| Storage Temperature | 0°:C to 70°C (32°F to 158°F) |
| Humidity | 0~80% RH |
| Packaging Information | |
| Shipping (Package) Weight | 1.1 oz [30 g] |
| What's in the Box | |
| Included in Package | 1 - 6in DisplayPort® to Mini DisplayPort Video Cable - M/F |
Certifications, Reports and Compatibility
Related Products
MDP2DPMM6 6 ft Mini DisplayPort to DisplayPort Adapter Cable - M/M Connect your mini DisplayPort products to a DisplayPort Monitor.
$13.99
DP2DVI DisplayPort to DVI Video Adapter Converter Connect a DVI monitor to a single-mode DisplayPort output from your computer
$24.99
DP2DVIMM10 10 ft DisplayPort to DVI Video Adapter Converter Cable - M/M Connect your DVI monitor to a DisplayPort equipped computer using a single cable
$46.99
DP2HDMI DisplayPort® to HDMI® Video Adapter Converter Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer
$27.99
DP2HDMIADAP DisplayPort® to HDMI® Video Adapter Converter - M/F Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer
$18.99
DP2VGA DisplayPort to VGA Video Adapter Converter Connect your VGA monitor to a DisplayPort equipped computer
$44.99
DP2DVIADAP DisplayPort DVI Video Adapter Converter Connect your DVI monitor to a DisplayPort equipped computer
$22.99
DP2DVID DisplayPort to DVI Dual Link Active Converter - USB Powered Connect your DVI Dual Link display to a DisplayPort equipped computer for high resolution applications
$164.99
DP2HDMI2 DisplayPort® to HDMI® Video Adapter Converter Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer
$24.99
DP2DVI2 DisplayPort to DVI Video Adapter Converter Connect your DVI monitor to a DisplayPort equipped computer
$22.99
DP2DVIMM6 6 ft DisplayPort to DVI Video Converter Cable - M/M Connect your DVI monitor to a DisplayPort equipped computer using a single cable
$39.99
Accessories
DPPNLFM3 3ft DisplayPort Panel Mount Cable - F/M Allows a DisplayPort connection to be mounted on a secure easily accessible panel.
$23.99
GCDPFF DisplayPort Gender Changer - F/F Join Two DisplayPort® Cables Together to Make a Longer Cable
$23.99
Clearance
GCDPMFRA Right Angle DisplayPort to DisplayPort Adapter – M/F 90 Degree Right Angled connector
$14.99
MDISPLPORT3 3 ft Mini DisplayPort Cable - M/M Connect your Mini DisplayPort® computer to a Mini DisplayPort monitor
$28.99
MDISPLPORT6 6 ft Mini DisplayPort Cable - M/M Connect your Mini DisplayPort® Computer to a Mini DisplayPort Monitor
$34.99
MDP2DPMM6 6 ft Mini DisplayPort to DisplayPort Adapter Cable - M/M Connect your mini DisplayPort products to a DisplayPort Monitor.
$13.99
DPEXT6L 6 ft DisplayPort® Video Extension Cable - M/F Extend the reach of your DisplayPort devices by 6ft
$45.99
MDP2DVI Mini DisplayPort to DVI Video Adapter Converter Connect a DVI display to a Mini DisplayPort® equipped PC or MAC®
$21.99
MDP2HDMI Mini DisplayPort® to HDMI® Video Adapter Converter Connect an HDMI® enabled display to a Mini DisplayPort® equipped PC or MAC
$21.99
MDP2VGA Mini DisplayPort to VGA Video Adapter Converter Connect your VGA monitor to a Mini DisplayPort equipped computer
$32.99
Downloads
Data Sheet(s)
- DP2MDPMF6IN_Datasheet.pdf
English - DP2MDPMF6IN_Datasheet-ES.pdf
Español - DP2MDPMF6IN_Datasheet-FR.pdf
Français - DP2MDPMF6IN_Datasheet-IT.pdf
Italiano - DP2MDPMF6IN_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter |