6 ft DisplayPort® to HDMI® Video Converter Cable - M/M
DP2HDMIMM6Connect your HDMI® monitor to a DisplayPort® equipped computer using a single cable
The DP2HDMIMM6 DisplayPort® to HDMI® (M-M) Video Converter Cable lets you connect an HDMI capable display to a DisplayPort video card/source using a single cable. The cable provides a connection distance of 6ft and features a male HDMI connector and a male DisplayPort connector.
The DisplayPort/HDMI video converter cable supports high bandwidth video transmissions, easily delivering monitor resolutions up to 1920x1200 or HDTV resolutions up to 1080p - allowing you to take full advantage of your HDMI capable display, while using a cutting edge DisplayPort video source.
DP2HDMIMM6 is a passive adapter cable that requires a DP++ port (DisplayPort++), meaning that DVI and HDMI signals can also be passed through the port.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Plug-and-play converter makes your DisplayPort® source backwards compatible with your HDMI® display
- Easy to use, no software or drivers required
- Single cable design offers a direct source to display solution
Features
- Supports PC resolutions up to 1920x1200 and HDTV resolutions up to 1080p
- Easy to use cable, no software required
Applications
- The DisplayPort® to HDMI® cable allows for an easy and hassle free connection to any HDMI display
- Keep your existing HDMI display with our DisplayPort to HDMI video converter cables
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - DisplayPort (20 pin) Male |
| Connector B | 1 - HDMI (19 pin) Male |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 72 in [1829 mm] |
| Special Notes / Requirements | |
| Note | Maximum Resolution: 1920x1200 / 1080p |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - DisplayPort to HDMI Cable |
Related Products
Downloads
Data Sheet(s)
- DP2HDMIMM6_Datasheet.pdf
English - DP2HDMIMM6_Datasheet-ES.pdf
Español - DP2HDMIMM6_Datasheet-FR.pdf
Français - DP2HDMIMM6_Datasheet-IT.pdf
Italiano - DP2HDMIMM6_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |