10 ft High Speed HDMI® Cable with Ethernet - HDMI - M/M
HDMIMM10HSConnect HDMI®-enabled devices with minimal clutter and maximum quality; supports Ethernet data channel
The HDMIMM10HS 10-foot High Speed HDMI® Cable with Ethernet supports the advanced capabilities of the High-Definition Multimedia Interface, including Ethernet data inter-connectivity with compatible HDMI-enabled products, and is fully backward compatible with older HDMI-capable devices.
The cable features gold-plated HDMI (male) connectors which help to ensure a high quality digital connection capable of transmitting high-definition video and multi-channel audio between devices such as Blu-Ray Disc™ players, HDTVs, DVD Players, DVRs, stereo receivers and more.
All StarTech.com High Speed HDMI Cables are expertly designed and constructed of top quality materials to deliver dependable high-definition performance, and are backed by Lifetime Warranty.
The StarTech.com Advantage
- Gold-plated connectors help prevent corrosion, to ensure a high quality HDMI® connection
- Durable construction delivers dependable performance
- Combines high-definition video and multi-channel audio into a single cable, saving the expense and cable clutter of individual cables for both audio and video
Features
- Gold-plated HDMI® connectors
- High quality construction
- 3D and Ethernet ready (for supported devices)
- Supports Resolutions up to 4k x 2k
Applications
- Quick-connect single HDMI® cable replaces multiple audio and video cables, reducing clutter and hassle
- Connecting high-definition A/V devices such as Blu-Ray Disc™ players, HDTVs, DVRs, etc.
- Connecting HDMI-equipped devices such as DVD players, game consoles, etc.
- Enables multiple devices to share an Internet connection (where applicable, device must support High Speed HDMI® with Ethernet)
Product Numbers
| Dell Harmony | A5726300 |
| TechData Dis | 0669A8 |
| D and H | HDMIMM10HS |
| Ingram Micro USA | KU8889 |
| Synnex US | STA-HDMIMM10HS |
| UPC Code | 065030842648 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 2 |
| Connector Plating | Gold |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - HDMI (19 pin) Male |
| Connector B | 1 - HDMI (19 pin) Male |
| Physical Characteristics | |
| Color | Black |
| Connector Style | Straight |
| Wire Gauge | 28 AWG |
| Cable Length | 10 ft [3 m] |
| Cable OD | 6 |
| Product Length | 120.1 in [3050 mm] |
| Product Weight | 6.8 oz [192 g] |
| Packaging Information | |
| Package Quantity | 1 |
| Shipping (Package) Weight | 200 |
| What's in the Box | |
| Included in Package | 1 - 10ft High Speed HDMI® Cable with Ethernet - HDMI - M/M |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- HDMIMM10HS_Datasheet.pdf
English - HDMIMM10HS_Datasheet-ES.pdf
Español - HDMIMM10HS_Datasheet-FR.pdf
Français - HDMIMM10HS_Datasheet-IT.pdf
Italiano - HDMIMM10HS_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter |