1m 180° Pivoting / Swivel High Speed HDMI® Cable - HDMI to HDMI - M/M
HDROTMM1MConnect HDMI®-capable devices even in tight spaces
The HDROTMM1M High Speed HDMI® Swivel Cable (1m) features two gold plated 180° flexible HDMI connectors, which provide a direct link between HDMI-enabled devices such as Blu-Ray players, HDTVs, DVD Players, stereo receivers and more.
The swiveling/pivoting HDMI connectors offer the ability to adjust your installations in tight/narrow spaces where standard connectors will not fit (e.g. wall-mounted flat panel televisions), without having to bend the cable at sharp angles.
StarTech.com HDMI cables fully support High-Definition resolutions up to and beyond 1080p, at up to 120Hz refresh rate, with life-like color, ensuring impressive HD video performance as well as multi-channel digital audio in a single cable.
Plus, our HDMI cables can support bandwidth up to 340 MHz (10.2 Gbps) and display resolutions of up to 1440p, ready for the demands of future high definition devices, such as increased resolutions and higher frame rates.
Expertly designed to provide true high-definition performance, this high quality swiveling HDMI Cable is backed by StarTech.com’s Lifetime Warranty.
The StarTech.com Advantage
- 180° Swivel HDMI® connectors provides the flexibility to uses this cable at extreme angles
- The gold-plated HDMI connectors prevent corrosion and ensure a consistent, high quality connection every time
- Backed by a StarTech.com Lifetime Warranty
Features
- Two 180° HDMI® Swivel/Pivot connectors
- Supports High Speed HDMI device connections
- Gold-plated HDMI connectors
- Supports resolutions up to 4k x 2k
Applications
- Connecting your HDMI®-capable TV or Monitor to an audio-video source which incorporates HDMI technology
- Connecting to an HDMI-enabled A/V source with very little space near the connection point
Product Numbers
| TechData Dis | 10787391 |
| D and H | HDROTMM1M |
| Ingram Micro USA | PT6694 |
| Synnex US | STA-HDROTMM1M |
| UPC Code | 065030848244 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 19 |
| Connector Plating | Gold |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Aluminum-Mylar Foil with Braid |
| Fire Rating | CMG Rated (General Purpose) |
| Connector(s) | |
| Connector A | 1 - HDMI (19 pin) Male |
| Connector B | 1 - HDMI (19 pin) Male |
| Physical Characteristics | |
| Product Length | 3.3 ft [1 m] |
| Color | Black |
| Wire Gauge | 28 AWG |
| Cable Length | 3.3 ft [1 m] |
| Cable OD | 0.3 in [7.3 mm] |
| Product Weight | 2.6 oz [73 g] |
| Packaging Information | |
| Package Quantity | 1 |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 1m 180° Rotating High Speed HDMI Cable - HDMI - M/M |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Data Sheet(s)
- HDROTMM1M_Datasheet.pdf
English - HDROTMM1M_Datasheet-DE.pdf
Deutsch - HDROTMM1M_Datasheet-ES.pdf
Español - HDROTMM1M_Datasheet-FR.pdf
Français - HDROTMM1M_Datasheet-IT.pdf
Italiano - HDROTMM1M_Datasheet-NL.pdf
Nederlands


















Follow us on Twitter | Find us on Google+