3 ft High Speed HDMI® Cable with Ethernet- HDMI to HDMI Mini- M/M
HDMIACMM3Connect an HDMI® Mini-equipped Smartphone or Portable Device to your HDMI-capable TV or Display
The HDMIACMM3 3-foot HDMI® to HDMI Mini cable lets you connect devices with an HDMI Mini (type-C) port to a display/device with an HDMI (standard, type-A) port - a cost-saving solution for connecting cutting-edge and next-generation HDMI-enabled devices to existing HDMI technology.
The HDMI/HDMI Mini cable features high-quality, gold-tipped connectors that ensure peak connectivity, and is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Lightweight, compact design ensures maximum portability and simplifies a direct connection between a digital video camera and an HDTV or display
- Backed by StarTech.com lifetime warranty
Features
- Gold-plated connectors, to ensure the best video quality and performance
- Compact, lightweight design
- Designed for performance, and the ease of portability
Applications
- A single-cable solution for quickly connecting your HDMI®-capable A/V devices
Product Numbers
| TechData Dis | 10546515 |
| D and H | HDMIACMM3 |
| Ingram Micro USA | LB6280 |
| Synnex US | STA-HDMIACMM3 |
| UPC Code | 065030844314 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 19 |
| Connector Plating | Gold |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Aluminum-Mylar Foil with Braid |
| Connector(s) | |
| Connector A | 1 - HDMI (19 pin) Male |
| Connector B | 1 - Mini HDMI (19 pin) Male |
| Physical Characteristics | |
| Color | Black |
| Connector Style | Straight |
| Wire Gauge | 30 AWG |
| Cable Length | 3 ft [0.9 m] |
| Product Weight | 1.5 oz [42.7 g] |
| Packaging Information | |
| Package Quantity | 1 |
| Shipping (Package) Weight | 1.6 oz [46.7 g] |
| What's in the Box | |
| Included in Package | 1 - 3 ft High Speed HDMI® Cable with Ethernet- HDMI to HDMI Mini- M/M |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Data Sheet(s)
- HDMIACMM3_Datasheet.pdf
English - HDMIACMM3_Datasheet-DE.pdf
Deutsch - HDMIACMM3_Datasheet-ES.pdf
Español - HDMIACMM3_Datasheet-FR.pdf
Français - HDMIACMM3_Datasheet-IT.pdf
Italiano - HDMIACMM3_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter | Find us on Google+