6 ft High Speed HDMI Cable - HDMI Mini - M/M

Product ID: HDMICCMM6

Connect cameras, tablets and other devices that incorporate HDMI® Mini technology, anywhere you go

Features
  • HDMI® Mini connector gives you a compact form factor, which makes easy integration of portable devices incorporating HDMI technology.

  • Provides you with high-frequency response for optimal resolution using Gold-plated conductors

  • Designed for performance, and the ease of portability

Prices may be lower from Resellers:

Government/Education


Find a Reseller near you
Available in
$16.99 USD

ID: HDMICCMM6

In stock: ?
USA: 5  |  Canada: 9
tooltip

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.


Reseller Pricing: Create an Account

Volume Order? Request a quote

The HDMICCMM6 6 foot High Speed HDMI® Mini cable offers the convenience, quality and value of HDMI Mini technology, making way for cutting edge and next generation HDMI-enabled devices including Digital Video Cameras, HDTVs and more.

The StarTech.com Advantage
  • Provides you with high-frequency response for optimal resolution using Gold-plated conductors
  • Lifetime warranty and FREE LIFETIME tech support
Common Customer Questions

View FAQs...

Applications
  • A single-cable solution for quickly connecting your HDMI®-capable A/V devices
  • Features a high-quality, gold tipped cable that will optimize the performance of your digital camera or camcorder.
Product Numbers
Dell Harmony A1289250
TechData Dis 10546521
Ingram Micro USA NE7870
Synnex US STA-HDMICCMM6
UPC Code 065030824828
Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - Mini HDMI (19 pin) Male
Connector B 1 - Mini HDMI (19 pin) Male
Physical Characteristics
Cable Length 6 ft [1.8 m]
Color Black
Packaging Information
Shipping (Package) Weight 0.2 lb [0.1 kg]
What's in the Box
Included in Package 1 - 6 ft High Speed HDMI® Cable - HDMI Mini - M/M
Certifications
Share your opinions about this product

Thanks for sharing your opinions about the HDMICCMM6. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

Overall 0
Quality of Product
0

* Product appearance and specifications are subject to change without notice.

* Same day shipping is only available for orders shipping within the United States.

x

Startech.com - 6 ft High Speed HDMI Cable - HDMI Mini - M/M

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field