High Speed HDMI® - HDMI to HDMI Mini Adapter – M/F
HDACMFConnect your Portable HDMI® Mini-enabled Devices to your HDMI-equipped TV or Display
The HDACMF HDMI® to HDMI® Mini Adapter features an HDMI (male, a-type) connector and an HDMI Mini (female, HDMI c-type) connector, providing a simple and cost-effective way to connect HDMI Mini-equipped devices to a display or other device that is equipped with a standard (a-type) HDMI port.
An on-the-go solution, this compact, lightweight cable fits nicely into any camera or laptop bag and features high quality, gold-tipped HDMI and HDMI Mini connectors to ensure peak connectivity.
Backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Allows connection between standard HDMI® displays with devices incorporating HDMI Mini technology
- Easy to use, no software or drivers required
- Backed by StarTech.com's lifetime warranty
Features
- HDMI® Mini connector allows connection of portable HDMI-capable devices to HDMI-enabled displays or TVs 1x HDMI Mini (type-C) Connector 1x HDMI (type-A) Connector
- High quality design and construction for optimimum performance and portability
- All-in-one cable design for transmitting digital audio and video through a single cable
Applications
- Connect HDMI® Mini-enabled devices such as digital cameras to a HD display or Television using an HDMI Mini male-to-male cable
Product Numbers
| TechData Dis | 10546497 |
| ASI Distribution USA | 121045 |
| D and H | HDACMF |
| Ingram Micro USA | NF7708 |
| Synnex US | STA-HDACMF |
| UPC Code | 065030845939 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Connector Plating | Gold |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - HDMI (19 pin) Male |
| Connector B | 1 - Mini HDMI (19 pin) Female |
| Physical Characteristics | |
| Color | Black |
| Product Length | 1.5 in [38 mm] |
| Product Width | 0.8 in [20 mm] |
| Product Height | 0.4 in [10 mm] |
| Product Weight | 0.3 oz [9 g] |
| Packaging Information | |
| Package Quantity | 1 |
| Shipping (Package) Weight | 0.4 oz [11 g] |
| What's in the Box | |
| Included in Package | 1 - HDMI® to HDMI Mini Adapter - M/F |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- HDACMF_Datasheet.pdf
English - HDACMF_Datasheet-DE.pdf
Deutsch - HDACMF_Datasheet-ES.pdf
Español - HDACMF_Datasheet-FR.pdf
Français - HDACMF_Datasheet-IT.pdf
Italiano - HDACMF_Datasheet-NL.pdf
Nederlands


















Follow us on Twitter | Find us on Google+