12 ft Composite Video Cable with Stereo Audio RCA - M/M
RCA3N1HQ12 $11.99 USD
In Stock: United States : 19 Canada : 47
Prices may be lower from Resellers: View all Resellers View all Distributors
This 12ft 3-in-1 Composite Video/Audio cable provides all three A/V connectors in one for a neater connection and more convenient audio/video installation.
Features
- 3 individual cables molded into one assembly
- Gold-plated end connectors
- Molded strain relief protects cable ends from breaking
Applications
- Provides good quality stereo audio and video connection between A/V components
- May be used anywhere a RCA composite cable is required
- Connect TV, projectors, VCRs, DVDs, Camcorders, TV video game consoles, satellite receivers and cable boxes
Product Numbers
| UPC Code | 065030792950 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - Composite Video (1 x RCA) Male |
| 1 - Stereo Audio (2 x RCA) Male | |
| Connector B | 1 - Composite Video (1 x RCA) Male |
| 1 - Stereo Audio (2 x RCA) Male | |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 12 ft [3.7 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - 12 ft. 3-in-1 Composite Audio/Video Cabl |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- RCA3N1HQ12_Datasheet.pdf
English - RCA3N1HQ12_Datasheet-ES.pdf
Español - RCA3N1HQ12_Datasheet-FR.pdf
Français - RCA3N1HQ12_Datasheet-IT.pdf
Italiano - RCA3N1HQ12_Datasheet-NL.pdf
Nederlands



Follow us on Twitter |