35 ft Premium Composite Video Cable
COMPHQ35 $33.99 USD
In Stock: United States : 20 Canada : 7
This 35ft Composite Video Cable is a premium quality cable designed to deliver a high quality video connection to/from Composite video sources.
Featuring heavy duty gold-plated connectors for superior resistance to corrosion and optimized signal transfer capability, this high quality Composite video cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- StarTech.com’s Composite cable delivers the sharpest and clearest picture possible
- Gold plated Composite Video cable designed for today’s home theater applications
What's in the box
Features
- Ultra flexible PVC Jacket and non-slip grip for easy installation
- High resolution, low loss video cable delivers sharp, accurate picture with superb clarity and brightness
- Gold plated heavy duty connectors offer superior signal transfer and corrosion resistance
- Connectors provide excellent strain relief that keeps your cable intact
- Connect DVD, VCR, Camcorder, TV and other video equipments with composite RCA connectors
Applications
- Connect DVD, VCR, Camcorders, TV and other video equipment with Composite RCA connector
Product Numbers
| ASI Distribution USA | 105091 |
| Synnex US | STA-COMPHQ35 |
| UPC Code | 065030813396 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 1.19 lb [0.5 kg] |
| Cable Length | 35 ft [10.7 m] |
| Connector A | 1 - Composite Video (1 x RCA) Male |
| Connector B | 1 - Composite Video (1 x RCA) Male |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
Certifications, Reports and Compatibility










Follow us on Twitter |