CHECKOUT Your Cart: Empty

6 ft S-Video Cable - M/M

SVIDEOMM6
$7.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 180 Canada : 20
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This 6ft S-Video Cable features two 4 DIN male (S-Video) connectors, providing a female to female connection between an S-Video output device such as a DVD player, and a device or display that features an S-Video input jack.

Expertly designed and constructed of only top quality materials, the S-VIDEO/Super VHS Multimedia Cable is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage
  • Position your S-video devices up to 6 feet away from display
  • Replace worn-out or missing S-Video cables with this high quality, 6ft S-Video Cable - M/M
  • Backed by StarTech.com's lifetime warranty

What's in the box

Product Numbers
Ingram Micro USA 839816
Synnex US STA-SVIDEOMM6
UPC Code 065030783385
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Lifetime
Carton Quantity 200
Color Black
Shipping (Package) Weight 0.18 lb [0.1 kg]
Cable Length 6 ft [1.8 m]
Connector A 1 - S-Video (4 pin; Mini-DIN) Male
Connector B 1 - S-Video (4 pin; Mini-DIN) Male
Certifications, Reports and Compatibility

Downloads

Data Sheet
SVIDEOMM6.pdf