6 ft S-Video to Composite Video Adapter Cable - MM
SVID2RCAMM6This 6 ft S-Video to Composite Video Adapter Cable features a male S-Video connector as well as a male Composite Video connection, letting you connect devices with composite (“RCA”) video output to displays that use an S-Video connection (or displays with RCA connectors to devices with S-Video output).
The S-Video to Composite Video Adapter offers high quality construction that minimizes interference and produces a high-quality image without the need for bulky converters.
The StarTech.com Advantage
- The cable allows an S-Video device to be connected to a composite video device
- S-Video Composite Cable works with all VGA with S-Video interface
- Backed by StarTech.com's Lifetime Warranty
What's in the box
Features
- 24K Gold Plated Connectors
- 75 Ohm Impedance
- Precision stranded copper conductors deliver the ultimate color separation clarity
- Also works on S-Video devices with a 7 pin connectors
Applications
- Converts S-Video outputs of DVD player, Camcorders, Satellite Dish System and any video based component to your TV or monitor
- Allows notebook computers with only S-Video output to display on almost any TV.
Product Numbers
| Dell Harmony | A0963930 |
| TechData Dis | 20148A |
| ASI Distribution USA | 89185 |
| Ingram Micro USA | F55703 |
| Synnex US | STA-SVID2RCAMM6 |
| UPC Code | 065030811354 |
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 200 |
| Color | Black |
| Shipping (Package) Weight | 0.18 lb [0.1 kg] |
| Cable Length | 6 ft [1.8 m] |
| Connector A | 1 - S-Video (4 pin; Mini-DIN) Male |
| Connector B | 1 - Composite Video (1 x RCA) Male |
Certifications, Reports and Compatibility



















Follow us on Twitter |