6in S-Video to Composite Video Adapter Cable
SVID2COMPFM $7.99 USD
In Stock: United States : 202 Canada : 212
This S-Video to RCA Composite Video Adapter features one 4 pin mini-DIN (S-Video) Female connector and one RCA Male connector, allowing you to connect A/V devices with S-Video output to devices with an RCA Composite Video input.
Measuring 6" in length, the adapter is designed to provide maximum durability and is backed by StarTech.com's 2-year warranty.
The StarTech.com Advantage
- Allows you to connect A/V devices with S-Video Output to devices with an RCA Composite Video Input
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Dell Harmony | A2376787 |
| TechData Dis | 42585B |
| ASI Distribution USA | 88599 |
| D and H | SVID2COMPFM |
| Ingram Micro USA | G53291 |
| Synnex US | STA-SVID2COMPFM |
| UPC Code | 065030811392 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector A | 1 - S-Video (4 pin; Mini-DIN) Female |
| Connector B | 1 - Composite Video (1 x RCA) Male |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 0.5 ft [0.2 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 6in S-Video to Composite Video Adapter Cable |
Certifications, Reports and Compatibility
Related Products
SVID2COMP 6in S-Video to Composite Video Adapter Cable Connect an S-Video device to a composite video device
$7.99
Accessories
SVIDEOMM24 24 ft S Video Cable - Male to Male Position your S-video devices up to 24 feet away from your display
$14.99
SVIDEOMM50 50 ft S Video Cable - Male to Male Position your S-video devices up to 50 feet away from your display
$19.99
Downloads
Data Sheet(s)
- SVID2COMPFM_Datasheet.pdf
English - SVID2COMPFM_Datasheet-ES.pdf
Español - SVID2COMPFM_Datasheet-FR.pdf
Français - SVID2COMPFM_Datasheet-IT.pdf
Italiano - SVID2COMPFM_Datasheet-NL.pdf
Nederlands
























Follow us on Twitter |