Premium 3.3 ft (1m) Digital Coaxial Audio Cable
ZENDIGCOAX1 $24.99 USD
In Stock: United States : 46 Canada : 38
A high quality 1m (3.3ft) digital coaxial cable, great for HDTVs, DVD Players, Projectors, Receivers, Home Theater PCs, CD Players, and other equipment.
Our digital coaxial audio cables deliver clear, responsive sound reproduction worthy of the investment you have made in your equipment.
The StarTech.com Advantage
- Unique striping and cable management system
- Gold-plated connectors and quality cable construction
- Backed by StarTech.com's lifetime warranty
What's in the box
Features
- Unique striping and cable management system
Product Numbers
| Dell Harmony | A2376780 |
| UPC Code | 065030812467 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 12 |
| Color | Gray |
| Component Color Code | Orange |
| Shipping (Package) Weight | 0.44 lb [0.2 kg] |
| Cable Length | 3.28 ft [1 m] |
| Connector A | 1 - Digital Coax Audio (RCA) Male |
| Connector B | 1 - Digital Coax Audio (RCA) Male |
| Cable Jacket Type | PE - Polyethylene |
Certifications, Reports and Compatibility
Related Products







Follow us on Twitter |