10 ft Thin Mini Toslink Digital Audio Cable
THINMIN10Deliver high quality digital sound, perfect for installation in tight spaces
Thinner and more flexible than our regular audio cables, this 10ft Thin Mini Toslink Digital Audio Cable is perfect for installations where space is tight. The flexible PVC jacket construction lets you bend the cable into any position you need while maintaining optimum fiber alignment so the sound quality doesn’t drop.
The StarTech.com Advantage
- Ultra thin and light weight
- Ideal for installations where space is tight or limited
- High resolution digital cable with Mini-Plug connectors offer the most acurate digital audio signal transfer for maximum audio clarity and resolution
Features
- Delivers the most acurate bitstream transfer for the clearest and smoothest sound from your digital audio device
- Thin digital optical cables are backed by Startech.com's lifetime warranty
- Ultra thin flexible PVC jacket constuction makes installation very easy even in hard to reach areas
- Startech.com's optical cable offers high quality digital sound from your computer to digital audio home theater systems
- Metal shell connector designed for lifelong durability
- Mini Plug connector keeps fiber optical alignment for maximum data transfer
Applications
- Connects your DVD, CD, Mini Disc, DAT, Game console or other digital audio equipment to home theater system
- Ideal for DAT recorders, CD Players, CD Recorders, DVD players, Home Receiver, satellite dish and other types of digital audio products using Mini-Plug optical interface
Product Numbers
| Synnex US | STA-THINMIN10 |
| UPC Code | 065030802703 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - 3.5mm Mini-Toslink (SPDIF; Optical) Male |
| Connector B | 1 - 3.5mm Mini-Toslink (SPDIF; Optical) Male |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 10 ft [3 m] |
| Product Weight | 0.3 lb [0.1 kg] |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 10 ft Thin Mini Toslink Digital Audio Cable |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- THINMIN10_Datasheet.pdf
English - THINMIN10_Datasheet-DE.pdf
Deutsch - THINMIN10_Datasheet-ES.pdf
Español - THINMIN10_Datasheet-FR.pdf
Français - THINMIN10_Datasheet-IT.pdf
Italiano - THINMIN10_Datasheet-NL.pdf
Nederlands










Follow us on Twitter | Find us on Google+