CHECKOUT Your Cart: Empty

Toslink to Mini Toslink Plug Adapter - F/M

GCTOSMINIFM

Convert a standard Toslink connection to a Mini Toslink connection

$6.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 642 Canada : 230
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This Toslink to Mini Toslink/Mini Plug adapter lets you quickly connect your mini plug and Toslink devices so you can always use the digital audio device you want.

The adapter features one Toslink female and one (3.5mm) mini-optical male connector, and is backed by our Lifetime Warranty.

The StarTech.com Advantage
  • Eliminates the need to buy an additional digital optical with mini-plug connector
  • Backed by StarTech.com's lifetime warranty
Features
  • Fits all Toslink cable
Product Numbers
ASI Distribution USA 88334
Ingram Micro USA C79043
Synnex US STA-GCTOSMINIFM
UPC Code 065030802710
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - 3.5mm Mini-Toslink (SPDIF; Optical) Male
Connector B 1 - Toslink (SPDIF; Optical) Female
Physical Characteristics
Color Black
Packaging Information
Shipping (Package) Weight 0 lb [0 kg]
Certifications, Reports and Compatibility

Related Products

3 ft Toslink SPDIF Optical Digital Audio Cable
$7.99
In Stock USA: 1362  |  Canada: 168