1 ft VGA to 2x VGA Video Splitter Cable – M/F
VGASPL1VVMirror the output from a VGA source to two VGA displays.
$15.99 USD
In Stock: United States : 6750 Canada : 54
This VGASPL1VV 1-foot VGA video splitter cable lets you connect two VGA monitors/displays to a single VGA video source.
A cost-effective solution for dual VGA display configurations, this high quality splitter cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Split your VGA signal to two displays without a separate splitter box
- Backed by StarTech.com lifetime warranty
Features
- Split a single VGA signal into two
- No power adapter required
Applications
- Easily enable one VGA signal to be connected to two displays
- Drive two displays from one source using just a cable
Product Numbers
| Dell Harmony | A3544503 |
| TechData Dis | 96490T |
| ASI Distribution USA | 115086 |
| D and H | VGASPL1VV |
| Ingram Micro USA | CN1873 |
| Synnex US | STA-VGASPL1VV |
| UPC Code | 065030837781 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 15 |
| Connector Plating | Gold |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Aluminum-Mylar Foil with Braid |
| Fire Rating | CMG Rated (General Purpose) |
| Connector(s) | |
| Connector A | 1 - VGA (15 pin; High Density D-Sub) Male |
| Connector B | 2 - VGA (15 pin; High Density D-Sub) Female |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 28 AWG |
| Max Connector Dimension | 1.6 in [41 mm] |
| Cable Length | 1 ft [0.3 m] |
| Cable OD | 0.4 in [9 mm] |
| Product Weight | 5.1 oz [145 g] |
| Special Notes / Requirements | |
| Note | This product will split your video signal to deliver two identical images of the same resolution. It cannot be used to span an image across two displays, or to show different images on each display. |
| Packaging Information | |
| Shipping (Package) Weight | 5.3 oz [150 g] |
| What's in the Box | |
| Included in Package | 1 - 1 ft VGA to 2x VGA Video Splitter Cable – M/F |
Certifications, Reports and Compatibility
Related Products
ST122L 2 Port VGA Video Splitter - 250 MHz A compact solution for extending a high-resolution VGA signal from a computer between 2 monitors/displays or projectors
$39.99
ST122LE 2 Port VGA Video Splitter - USB Powered Compact USB-powered VGA splitter allows you to split a video source to two separate displays
$41.99
ST122PRO 2 Port High Resolution VGA Video Splitter - 350 MHz Split a single high resolution VGA video signal to 2 monitors or projectors
$49.99
ST122PROA 2 Port High Resolution VGA Video Splitter with Audio - 400 MHz Split a single, high-resolution VGA video signal with audio to 2 monitors or projectors
$71.99
ST122W 2 Port Wall Mount VGA Video Splitter Split a single VGA video signal to 2 monitors or projectors
$38.99
DVISPL1DH 1 ft DVI-D to DVI-D & HDMI Splitter Cable - M/F Display a DVI-D signal on a DVI and HDMI®-equipped monitor simultaneously
$24.99
HDMISPL1DH 1 ft HDMI® Splitter Cable - HDMI to HDMI and DVI-D - M/F View Content on One DVI Display and One HDMI®-capable Display Simultaneously.
$28.99
DMSDVIVGA1 8in LFH 59 Male to Female DVI I VGA DMS 59 Cable Connect one VGA monitor and one DVI monitor to your DMS / LFH graphics card.
$21.99
DMSDVIDVI1 8in LFH 59 Male to Dual Female DVI I DMS 59 Cable Connect two DVI monitors to your DMS / LFH equipped graphics card.
$21.99
DVISPL1DD 1 ft DVI-D to 2x DVI-D Digital Video Splitter Cable - M/F Connect two DVI-D displays simultaneously to a single DVI-D video source
$15.99
HDMISPL1HH 1 ft Standard HDMI® Cable - 1x HDMI (M) to 2x HDMI (F) Deliver two identical images of the same resolution to two separate devices incorporating HDMI® technology.
$24.99
Accessories
MXT101MMHQ3 3 ft Coax High Resolution Monitor VGA Cable - HD15 M/M Connect your VGA monitor with the highest quality connection available
$9.99
MXT101MMHQ 6 ft Coax High Resolution Monitor VGA Cable - HD15 M/M Connect your VGA monitor with the highest quality connection available
$14.99
MXT101MMLP10 10 ft Thin Coax High Res Monitor VGA Cable -Low Profile HD15 M/M Connect your VGA monitor with the highest quality connection available
$18.99
MXT101MMLP15 15 ft Thin Coax High Res Monitor VGA Cable -Low Profile HD15 M/M Connect your VGA monitor with the highest quality connection available
$23.99
MXT101MMHQ10 10 ft Coax High Resolution VGA Monitor Cable HD15 M/M Connect your VGA monitor with the highest quality connection available
$18.99
MXT101MMHQ25 25 ft Coax High Resolution Monitor VGA Cable - HD15 M/M Connect your VGA monitor with the highest quality connection available
$29.99
Downloads
Data Sheet(s)
- VGASPL1VV_Datasheet.pdf
English - VGASPL1VV_Datasheet-ES.pdf
Español - VGASPL1VV_Datasheet-FR.pdf
Français - VGASPL1VV_Datasheet-IT.pdf
Italiano - VGASPL1VV_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter |