6in Coax High Resolution VGA Port Saver Cable - HD15 M/F
VGAEXTAA6INProtect a Video card or monitor's VGA interface from damage and wear
The VGAEXTAA6IN 6-inch VGA Port Saver Cable/coupler avoids expensive repairs to a computer or display. It does this by extending the port by 6in, thereby eliminating the weight and stress that would typically be placed on the port by a VGA cable. This is especially useful in an environment where cables are unplugged and re-inserted frequently.
The StarTech.com Advantage
- Prevents repairs to your computer or display by extending the port to eliminate the stress that would be placed on the port by a VGA cable
Features
- Molded connectors with strain relief
Applications
- Extend a VGA interface by 6in
- Protect the video card or monitor's VGA port from wear and tear caused by frequent connect/disconnects
Product Numbers
| Dell Harmony | A4229675 |
| TechData Dis | 10547692 |
| ASI Distribution USA | 105588 |
| Ingram Micro USA | DE4090 |
| Synnex US | STA-VGAEXTAA6IN |
| UPC Code | 065030840668 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Connector Plating | Nickel |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Fire Rating | CMG Rated (General Purpose) |
| Connector(s) | |
| Connector A | 1 - VGA (15 pin; High Density D-Sub) Male |
| Connector B | 1 - VGA (15 pin; High Density D-Sub) Female |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 28 AWG |
| Cable Length | 0.5 ft [0.2 m] |
| Product Weight | 3.2 oz [90 g] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 6in Coax High Resolution VGA Port Saver Cable |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Data Sheet(s)
- VGAEXTAA6IN_Datasheet.pdf
English - VGAEXTAA6IN_Datasheet-DE.pdf
Deutsch - VGAEXTAA6IN_Datasheet-ES.pdf
Español - VGAEXTAA6IN_Datasheet-FR.pdf
Français - VGAEXTAA6IN_Datasheet-IT.pdf
Italiano - VGAEXTAA6IN_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter | Find us on Google+