75 ft Coax High Resolution VGA Monitor Extension Cable - HD15 M/F
MXT101HQ75This 75ft High Resolution VGA Extension Cable is designed to provide the highest video quality possible through VGA.
Ideally suited for high resolution VGA applications, this high quality male to female coaxial VGA extension cable helps to eliminates picture "ghosting" and fuzzy images inherent to non-coaxial cables, and provides superior EMI interference protection by using ferrite cores near the connector ends.
Features
- Ideal for high resolution monitors (1920x1200 and above)
- Triple-coaxial + twisted-pair wire for crystal clear display
- Impedance matched at 75 Ohms for full brightness and vibrant picture color
- Ferrite core eliminates EMI interference
- Molded connector ends with strain relief
Product Numbers
| Dell Harmony | A3112703 |
| TechData Dis | 20673R |
| ASI Distribution USA | 84645 |
| D and H | MXT101HQ75 |
| Ingram Micro USA | BH3729 |
| Synnex US | STA-MXT101HQ75 |
| UPC Code | 065030834803 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | VGA (15 pin; High Density D-Sub) Male |
| Connector B | VGA (15 pin; High Density D-Sub) Female |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 28 AWG |
| Cable Length | 75 ft [22.9 m] |
| Packaging Information | |
| Shipping (Package) Weight | 4.8 lb [2.2 kg] |
| What's in the Box | |
| Included in Package | 75 ft Coax High Resolution VGA Monitor Extension Cable - HD15 M/F |
Certifications, Reports and Compatibility
Accessories
Downloads
Data Sheet(s)
- MXT101HQ75_Datasheet.pdf
English - MXT101HQ75_Datasheet-ES.pdf
Español - MXT101HQ75_Datasheet-FR.pdf
Français - MXT101HQ75_Datasheet-IT.pdf
Italiano - MXT101HQ75_Datasheet-NL.pdf
Nederlands


















Follow us on Twitter |