HDMI® to HDMI Micro Adapter - F/M
HDADFMConnect an HDMI® Micro-equipped Smartphone or Portable Device to your HDMI-capable TV or Display
The HDADFM HDMI® to HDMI® Micro Adapter features an HDMI (female) connector and an HDMI Micro (male, HDMI d-type) Connector, delivering a cost-saving solution for connecting cutting-edge and next-generation HDMI devices such as a Blackberry® PlayBook™ or smartphone to existing HDMI A/V devices.
The HDMI and HDMI Micro connectors each offer high quality, gold-tipped construction, ensuring peak connectivity, and is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Allows use of a standard HDMI® cable with devices incorporating HDMI® Micro technology
- Easy to use, no software or drivers required
- Backed by StarTech.com's lifetime warranty
Features
- HDMI® Micro connector allows connection of portable HDMI devices to HDMI displays or TVs
- High quality design and construction for optimimum performance and portability
- All-in-one cable design for transmitting digital audio and video through a single cable
Applications
- A simple solution that allows you to connect HDMI Micro devices such as your BlackBerry® PlayBook™ or smartphone to a HD display or Television using a regular HDMI Male to Male cable.
Product Numbers
| TechData Dis | 0666A8 |
| Ingram Micro USA | KU8886 |
| Synnex US | STA-HDADFM |
| UPC Code | 065030844413 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Connector Plating | Gold |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - HDMI (19 pin) Female |
| Connector B | 1 - Micro HDMI (19 pin) Male |
| Physical Characteristics | |
| Color | Black |
| Product Weight | 0.3 oz [8 g] |
| Packaging Information | |
| Package Quantity | 1 |
| Shipping (Package) Weight | 0.4 oz [10 g] |
| What's in the Box | |
| Included in Package | 1 - HDMI® to HDMI® Micro Adapter - F/M |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Data Sheet(s)
- HDADFM_Datasheet.pdf
English - HDADFM_Datasheet-ES.pdf
Español - HDADFM_Datasheet-FR.pdf
Français - HDADFM_Datasheet-IT.pdf
Italiano - HDADFM_Datasheet-NL.pdf
Nederlands


















Follow us on Twitter |