Mini DVI to VGA Video Cable Adapter for Macbooks and iMacs
MDVIVGAMFConnect an Apple® mini DVI-equipped computer to a VGA monitor.
$23.99 USD
In Stock: United States : 345 Canada : 51
This MINI DVI TO VGA Female Video Adapter Cable allows the video signal from a mini DVI equipped device to be output to any VGA monitor - a cost-effective solution that lets you add an external display to an Apple MacBook or iMac computer, creating a simple dual display setup.
The StarTech.com Advantage
- Replace worn-out or missing Mabook and iMac video adapters with this high quality, Mini DVI to VGA Video Cable Adapter
- Carry an extra adapter in your laptop bag
- Backed by StarTech.com lifetime warranty
Product Numbers
| Dell Harmony | A3082980 |
| TechData Dis | 41450N |
| ASI Distribution USA | 82864 |
| D and H | MDVIVGAMF |
| Ingram Micro USA | V07333 |
| Synnex US | STA-MDVIVGAMF |
| UPC Code | 065030832007 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | Mini-DVI (32 pin) Male |
| Connector B | VGA (15 pin; High Density D-Sub) Female |
| Physical Characteristics | |
| Color | White |
| Cable Length | 8 in [203.2 mm] |
| Special Notes / Requirements | |
| Note | This product is not manufactured or endorsed by Apple Computer Inc. |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - Mini DVI to VGA Video Cable Adapter for Macbooks and iMacs |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- MDVIVGAMF_Datasheet.pdf
English - MDVIVGAMF_Datasheet-ES.pdf
Español - MDVIVGAMF_Datasheet-FR.pdf
Français - MDVIVGAMF_Datasheet-IT.pdf
Italiano - MDVIVGAMF_Datasheet-NL.pdf
Nederlands





















Follow us on Twitter |