Discontinued
1000 ft Bulk Roll of CMR RG6 Satellite TV Video Coaxial Cable
WIRRG6CMRThis standard RG6 type 75 Ohm video cable comes in a durable, yet flexible PVC jacket to protect it from damage.
This 1000 ft roll ensures you’ll have enough cabling to get the job done while keeping your costs low.
With high quality, low cost, and a lifetime warranty, StarTech.com is the professional’s choice for all your cable needs.
The StarTech.com Advantage
- Enjoy the low cost savings by buying bulk RG6 cables
- 1000 ft cable offers a complete wiring solution for your home, office and other environments
- Backed by StarTech.com’s lifetime warranty
Features
- Heavy duty PVC jacket resists abrasion and increases flexibility
- Standard RG6 type, 75 Ohm video cable in a flexible PVC jacket
- Copper center conductor and low-loss dielectric minimizes signal loss
- Lifetime Warranty
Applications
- Ideal for cable and satellite system video distribution as well as for cable modem distribution
- Can be used in home, office and other environments
- CMR rated for use in walls, conduit, ceiling and other vertical applications
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC |
| Cable Shield Type | Aluminum-Mylar Foil with Braid |
| Industry Standards | RG6 |
| Performance | |
| Impedance | 75 Ohm |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 18 AWG |
| Cable Length | 1000 ft [304.9 m] |
| Packaging Information | |
| Shipping (Package) Weight | 587.4 oz [16640 g] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- WIRRG6CMR_Datasheet.pdf
English - WIRRG6CMR_Datasheet-ES.pdf
Español - WIRRG6CMR_Datasheet-FR.pdf
Français - WIRRG6CMR_Datasheet-IT.pdf
Italiano - WIRRG6CMR_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |