DB25 Female Crimp Connector
C25PCF $5.99 USD
In Stock: United States : 3034 Canada : 23
This DB25 Female Crimp Connector lets you terminate bulk cable with a high quality DB25 connector.
Product Numbers
| UPC Code | 065030775014 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - DB-25 (25 pin; D-Sub) Female |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - DB25 Female Crimp Connector |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- C25PCF_Datasheet.pdf
English - C25PCF_Datasheet-ES.pdf
Español - C25PCF_Datasheet-FR.pdf
Français - C25PCF_Datasheet-IT.pdf
Italiano - C25PCF_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |