DB37 Female Crimp Connector
C37PCF $4.99 USD
In Stock: United States : 4 Canada : 55
If you fancy making your own cables, then you’ll need some of StarTech.com’s round cable connectors. This kit puts a DB37 connector at the end of bulk cable.
Product Numbers
| UPC Code | 065030775076 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - DB-37 (37 pin; D-Sub) Female |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - DB37 Female Crimp Connector |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- C37PCF_Datasheet.pdf
English - C37PCF_Datasheet-ES.pdf
Español - C37PCF_Datasheet-FR.pdf
Français - C37PCF_Datasheet-IT.pdf
Italiano - C37PCF_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |