DB9 Serial Male D-Sub Crimp Connector
C9PCM $6.99 USD
In Stock: United States : 0 Canada : 944
This DB9 Male Crimp Connector kit lets you terminate bulk cable with a high quality DB9 male connector.
What's in the box
Product Numbers
| TechData Dis | 08784Q |
| Synnex US | STA-C9PCM |
| UPC Code | 065030775229 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 3000 |
| Connector Type(s) | 1 - DB-9 (9 pin; D-Sub) Male |
| Shipping (Package) Weight | 0.04 lb [0 kg] |
Certifications, Reports and Compatibility







Follow us on Twitter |