High Density DB15 Female VGA Solder Connector
C15HPSF $5.99 USD
In Stock: United States : 349 Canada : 115
Prices may be lower from Resellers: View all Resellers View all Distributors
This solder-type connector lets you connect a DB15 connector to the end of bulk cable.
Product Numbers
| UPC Code | 065030774932 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - VGA (15 pin; High Density D-Sub) Female |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - DB15H VGA Connector Solder Type Female |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- C15HPSF_Datasheet.pdf
English - C15HPSF_Datasheet-ES.pdf
Español - C15HPSF_Datasheet-FR.pdf
Français - C15HPSF_Datasheet-IT.pdf
Italiano - C15HPSF_Datasheet-NL.pdf
Nederlands





Follow us on Twitter |